(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[HALDER]
HALDER is a German company founded in 1938 and supplies the following products.
•Standard Machinery and Equipment Parts, such as Plungers, Index Plungers, Lock Pins, Clamping Parts, Mechanical Accessories, etc.
·Tools such as Pre-fabricated Hammer, Bounce-Free Hammer and Ax which can be used in various fields
•Clamping Parts, work holding system (jig fixture) such as modular clamping system used in product processing.
•Related keywords: Grip
Part Number |
---|
24530.0008 |
24530.005 |
24530.0010 |
24530.0020 |
24530.0021 |
24530.0030 |
24530.0031 |
24530.0040 |
24530.0041 |
24530.0051 |
24530.0060 |
24530.0071 |
24530.026 |
24530.0210 |
24530.0220 |
24530.0240 |
24530.0251 |
24530.0271 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | l2 (mm) | l3 (mm) | d2 (mm) | l1 (mm) | WS (mm) | Maximum Temperature (°C) | Round Handle Material | Axis Material | Category |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
558,661 VND | 1 Piece(s) | 14 Day(s) | 10 | 0.5 | M6 | 28 | 3 | 80 | Plastic (PA). Black Matte | Steel Plated Zinc | Round Handle Plastic (PA), Black, Matte | ||
725,630 VND | 1 Piece(s) | 14 Day(s) | 16 | 2.5 | M8 | 80 | 4 | 110 | Thermoplastic Resin(Plastics) (PF 31). Black | Steel Plated Zinc | Round Handle Thermoplastic Resin(Plastics) (PF 31). Black | ||
578,676 VND | 1 Piece(s) | 14 Day(s) | 12 | 2.5 | M6 | 40 | 3 | 110 | Thermoplastic Resin(Plastics) (PF 31). Black | Steel Plated Zinc | Round Handle Thermoplastic Resin(Plastics) (PF 31). Black | ||
599,141 VND | 1 Piece(s) | 14 Day(s) | 13 | 2.5 | M6 | 50 | 3 | 110 | Thermoplastic Resin(Plastics) (PF 31). Black | Steel Plated Zinc | Round Handle Thermoplastic Resin(Plastics) (PF 31). Black | ||
599,280 VND | 1 Piece(s) | 14 Day(s) | 13 | 2.5 | M8 | 50 | 4 | 110 | Thermoplastic Resin(Plastics) (PF 31). Black | Steel Plated Zinc | Round Handle Thermoplastic Resin(Plastics) (PF 31). Black | ||
604,611 VND | 1 Piece(s) | 14 Day(s) | 13 | 2.5 | M6 | 56 | 3 | 110 | Thermoplastic Resin(Plastics) (PF 31). Black | Steel Plated Zinc | Round Handle Thermoplastic Resin(Plastics) (PF 31). Black | ||
604,750 VND | 1 Piece(s) | 14 Day(s) | 13 | 2.5 | M8 | 56 | 4 | 110 | Thermoplastic Resin(Plastics) (PF 31). Black | Steel Plated Zinc | Round Handle Thermoplastic Resin(Plastics) (PF 31). Black | ||
655,489 VND | 1 Piece(s) | 14 Day(s) | 14 | 2.5 | M8 | 65 | 4 | 110 | Thermoplastic Resin(Plastics) (PF 31). Black | Steel Plated Zinc | Round Handle Thermoplastic Resin(Plastics) (PF 31). Black | ||
655,628 VND | 1 Piece(s) | 14 Day(s) | 14 | 2.5 | M10 | 65 | 5 | 110 | Thermoplastic Resin(Plastics) (PF 31). Black | Steel Plated Zinc | Round Handle Thermoplastic Resin(Plastics) (PF 31). Black | ||
725,910 VND | 1 Piece(s) | 14 Day(s) | 16 | 2.5 | M10 | 80 | 5 | 110 | Thermoplastic Resin(Plastics) (PF 31). Black | Steel Plated Zinc | Round Handle Thermoplastic Resin(Plastics) (PF 31). Black | ||
765,728 VND | 1 Piece(s) | 14 Day(s) | 16 | 2.5 | M10 | 90 | 5 | 110 | Thermoplastic Resin(Plastics) (PF 31). Black | Steel Plated Zinc | Round Handle Thermoplastic Resin(Plastics) (PF 31). Black | ||
931,331 VND | 1 Piece(s) | 14 Day(s) | 20 | 2.5 | M12 | 102 | 6 | 110 | Thermoplastic Resin(Plastics) (PF 31). Black | Steel Plated Zinc | Round Handle Thermoplastic Resin(Plastics) (PF 31). Black | ||
994,388 VND | 1 Piece(s) | 14 Day(s) | 16 | 2.5 | M10 | 90 | 5 | 110 | Thermoplastic Resin(Plastics) (PF 31). Black | Stainless Steel 1.4305 | Round Handle Thermoplastic Resin(Plastics) (PF 31). Black | ||
683,243 VND | 1 Piece(s) | 14 Day(s) | 12 | 2.5 | M6 | 40 | 3 | 110 | Thermoplastic Resin(Plastics) (PF 31). Black | Stainless Steel 1.4305 | Round Handle Thermoplastic Resin(Plastics) (PF 31). Black | ||
704,578 VND | 1 Piece(s) | 14 Day(s) | 13 | 2.5 | M6 | 50 | 3 | 110 | Thermoplastic Resin(Plastics) (PF 31). Black | Stainless Steel 1.4305 | Round Handle Thermoplastic Resin(Plastics) (PF 31). Black | ||
871,131 VND | 1 Piece(s) | 14 Day(s) | 14 | 2.5 | M8 | 65 | 4 | 110 | Thermoplastic Resin(Plastics) (PF 31). Black | Stainless Steel 1.4305 | Round Handle Thermoplastic Resin(Plastics) (PF 31). Black | ||
945,458 VND | 1 Piece(s) | 14 Day(s) | 16 | 2.5 | M10 | 80 | 5 | 110 | Thermoplastic Resin(Plastics) (PF 31). Black | Stainless Steel 1.4305 | Round Handle Thermoplastic Resin(Plastics) (PF 31). Black | ||
1,225,509 VND | 1 Piece(s) | 14 Day(s) | 20 | 2.5 | M12 | 102 | 6 | 110 | Thermoplastic Resin(Plastics) (PF 31). Black | Stainless Steel 1.4305 | Round Handle Thermoplastic Resin(Plastics) (PF 31). Black |
Loading...Tải…
Type | Rotation Type |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy