(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[HALDER]
HALDER is a German company founded in 1938 and supplies the following products.
•Standard Machinery and Equipment Parts, such as Plungers, Index Plungers, Lock Pins, Clamping Parts, Mechanical Accessories, etc.
·Tools such as Pre-fabricated Hammer, Bounce-Free Hammer and Ax which can be used in various fields
•Clamping Parts, work holding system (jig fixture) such as modular clamping system used in product processing.
•Related keywords: Grip
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | h2 (mm) | d2 (mm) | Material | Category |
---|---|---|---|---|---|---|---|---|
553,962 VND | 1 Piece(s) | 14 Day(s) | 10.5 | M4 | Steel Blackening | Flat Type | ||
553,822 VND | 1 Piece(s) | 14 Day(s) | 10.5 | M5 | Steel Blackening | Flat Type | ||
633,853 VND | 1 Piece(s) | 14 Day(s) | 14 | M6 | Steel Blackening | Flat Type | ||
633,435 VND | 1 Piece(s) | 14 Day(s) | 14 | M8 | Steel Blackening | Flat Type | ||
721,318 VND | 1 Piece(s) | 14 Day(s) | 17 | M8 | Steel Blackening | Flat Type | ||
721,177 VND | 1 Piece(s) | 14 Day(s) | 17 | M10 | Steel Blackening | Flat Type | ||
566,977 VND | 1 Piece(s) | 14 Day(s) | 10.5 | M4 | Steel Blackening | Knurling Type | ||
566,838 VND | 1 Piece(s) | 14 Day(s) | 10.5 | M5 | Steel Blackening | Knurling Type | ||
666,982 VND | 1 Piece(s) | 14 Day(s) | 14 | M6 | Steel Blackening | Knurling Type | ||
666,982 VND | 1 Piece(s) | 14 Day(s) | 14 | M8 | Steel Blackening | Knurling Type | ||
758,633 VND | 1 Piece(s) | 14 Day(s) | 17 | M8 | Steel Blackening | Knurling Type | ||
758,492 VND | 1 Piece(s) | 14 Day(s) | 17 | M10 | Steel Blackening | Knurling Type | ||
663,302 VND | 1 Piece(s) | 14 Day(s) | 10.5 | M4 | Stainless Steel 1.4305. Blasting Treatment | Flat Type | ||
663,162 VND | 1 Piece(s) | 14 Day(s) | 10.5 | M5 | Stainless Steel 1.4305. Blasting Treatment | Flat Type | ||
819,123 VND | 1 Piece(s) | 14 Day(s) | 14 | M6 | Stainless Steel 1.4305. Blasting Treatment | Flat Type | ||
818,705 VND | 1 Piece(s) | 14 Day(s) | 14 | M8 | Stainless Steel 1.4305. Blasting Treatment | Flat Type | ||
992,063 VND | 1 Piece(s) | 14 Day(s) | 17 | M8 | Stainless Steel 1.4305. Blasting Treatment | Flat Type | ||
991,922 VND | 1 Piece(s) | 14 Day(s) | 17 | M10 | Stainless Steel 1.4305. Blasting Treatment | Flat Type | ||
658,527 VND | 1 Piece(s) | 14 Day(s) | 10.5 | M4 | Stainless Steel 1.4305. Blasting Treatment | Knurling Type | ||
658,387 VND | 1 Piece(s) | 14 Day(s) | 10.5 | M5 | Stainless Steel 1.4305. Blasting Treatment | Knurling Type | ||
818,845 VND | 1 Piece(s) | 14 Day(s) | 14 | M6 | Stainless Steel 1.4305. Blasting Treatment | Knurling Type | ||
818,845 VND | 1 Piece(s) | 14 Day(s) | 14 | M8 | Stainless Steel 1.4305. Blasting Treatment | Knurling Type | ||
982,519 VND | 1 Piece(s) | 14 Day(s) | 17 | M8 | Stainless Steel 1.4305. Blasting Treatment | Knurling Type | ||
982,379 VND | 1 Piece(s) | 14 Day(s) | 17 | M10 | Stainless Steel 1.4305. Blasting Treatment | Knurling Type |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy