(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Product Information]
The moving pin is fixed by spring force.
•Related keywords: HALDER, knob/handle
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Type | d1 (mm) | d2 (mm) | Category | d3 | l1 | d4 |
---|---|---|---|---|---|---|---|---|---|---|---|
1,029,419 VND | 1 Piece(s) | 14 Day(s) | No Thrust Pad, D Type | M8 | 14 | No Thrust Pad, D Type | 6 | 40 | 6.0 | ||
1,057,744 VND | 1 Piece(s) | 14 Day(s) | No Thrust Pad, D Type | M8 | 14 | No Thrust Pad, D Type | 6 | 50 | 6.0 | ||
952,202 VND | 1 Piece(s) | 14 Day(s) | No Thrust Pad, D Type | M10 | 18 | No Thrust Pad, D Type | 8 | 40 | 8 | ||
994,845 VND | 1 Piece(s) | 14 Day(s) | No Thrust Pad, D Type | M10 | 18 | No Thrust Pad, D Type | 8 | 50 | 8 | ||
1,180,083 VND | 1 Piece(s) | 14 Day(s) | No Thrust Pad, D Type | M12 | 20 | No Thrust Pad, D Type | 10 | 50 | 8 | ||
1,208,825 VND | 1 Piece(s) | 14 Day(s) | No Thrust Pad, D Type | M12 | 20 | No Thrust Pad, D Type | 10 | 60 | 8 | ||
1,577,715 VND | 1 Piece(s) | 14 Day(s) | No Thrust Pad, D Type | M16 | 24 | No Thrust Pad, D Type | 13 | 55 | 12 | ||
1,641,564 VND | 1 Piece(s) | 14 Day(s) | No Thrust Pad, D Type | M16 | 24 | No Thrust Pad, D Type | 13 | 70 | 12 | ||
1,706,064 VND | 1 Piece(s) | 14 Day(s) | No Thrust Pad, D Type | M16 | 24 | No Thrust Pad, D Type | 13 | 90 | 12 | ||
2,126,833 VND | 1 Piece(s) | 14 Day(s) | No Thrust Pad, D Type | M20 | 30 | No Thrust Pad, D Type | 16 | 55 | 15.5 | ||
2,154,297 VND | 1 Piece(s) | 14 Day(s) | No Thrust Pad, D Type | M20 | 30 | No Thrust Pad, D Type | 16 | 70 | 15.5 | ||
2,332,830 VND | 1 Piece(s) | 14 Day(s) | No Thrust Pad, D Type | M20 | 30 | No Thrust Pad, D Type | 16 | 90 | 15.5 | ||
1,069,394 VND | 1 Piece(s) | 14 Day(s) | Thrust Pad included, E Type | M10 | 18 | Thrust Pad included, E Type | 8 | 40 | 8 | ||
1,122,656 VND | 1 Piece(s) | 14 Day(s) | Thrust Pad included, E Type | M8 | 14 | Thrust Pad included, E Type | 6 | 40 | 6.0 | ||
1,151,415 VND | 1 Piece(s) | 14 Day(s) | Thrust Pad included, E Type | M8 | 14 | Thrust Pad included, E Type | 6 | 50 | 6.0 | ||
1,112,035 VND | 1 Piece(s) | 14 Day(s) | Thrust Pad included, E Type | M10 | 18 | Thrust Pad included, E Type | 8 | 50 | 8 | ||
1,320,880 VND | 1 Piece(s) | 14 Day(s) | Thrust Pad included, E Type | M12 | 20 | Thrust Pad included, E Type | 10 | 50 | 8 | ||
1,349,346 VND | 1 Piece(s) | 14 Day(s) | Thrust Pad included, E Type | M12 | 20 | Thrust Pad included, E Type | 10 | 60 | 8 | ||
1,797,116 VND | 1 Piece(s) | 14 Day(s) | Thrust Pad included, E Type | M16 | 24 | Thrust Pad included, E Type | 13 | 55 | 12 | ||
1,865,415 VND | 1 Piece(s) | 14 Day(s) | Thrust Pad included, E Type | M16 | 24 | Thrust Pad included, E Type | 13 | 70 | 12 | ||
1,929,899 VND | 1 Piece(s) | 14 Day(s) | Thrust Pad included, E Type | M16 | 24 | Thrust Pad included, E Type | 13 | 90 | 12 | ||
2,459,361 VND | 1 Piece(s) | 14 Day(s) | Thrust Pad included, E Type | M20 | 30 | Thrust Pad included, E Type | 16 | 55 | 15.5 | ||
2,486,531 VND | 1 Piece(s) | 14 Day(s) | Thrust Pad included, E Type | M20 | 30 | Thrust Pad included, E Type | 16 | 70 | 15.5 | ||
2,664,784 VND | 1 Piece(s) | 14 Day(s) | Thrust Pad included, E Type | M20 | 30 | Thrust Pad included, E Type | 16 | 90 | 15.5 |
Loading...Tải…
Body Material | Steel, Blackening, Pressure Extrusion Hardening |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy