(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Product Information]
Pin indentation
•Related keywords: HALDER, knob/handle
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | d1 (mm) | d2 (mm) | Category | d3 | l1 | d4 |
---|---|---|---|---|---|---|---|---|---|---|
604,464 VND | 1 Piece(s) | 14 Day(s) | M6 | 12 | No Thrust Pad, E Type | 5 | 40 | 4.5 | ||
619,928 VND | 1 Piece(s) | 14 Day(s) | M6 | 12 | No Thrust Pad, E Type | 5 | 50 | 4.5 | ||
642,547 VND | 1 Piece(s) | 14 Day(s) | M8 | 14 | No Thrust Pad, E Type | 6 | 50 | 6.0 | ||
661,761 VND | 1 Piece(s) | 14 Day(s) | M8 | 14 | No Thrust Pad, E Type | 6 | 60 | 6.0 | ||
740,947 VND | 1 Piece(s) | 14 Day(s) | M10 | 18 | No Thrust Pad, E Type | 8 | 60 | 8 | ||
769,707 VND | 1 Piece(s) | 14 Day(s) | M10 | 18 | No Thrust Pad, E Type | 8 | 70 | 8 | ||
884,393 VND | 1 Piece(s) | 14 Day(s) | M12 | 20 | No Thrust Pad, E Type | 10 | 70 | 8 | ||
913,412 VND | 1 Piece(s) | 14 Day(s) | M12 | 20 | No Thrust Pad, E Type | 10 | 80 | 8 | ||
1,146,736 VND | 1 Piece(s) | 14 Day(s) | M16 | 24 | No Thrust Pad, E Type | 12 | 75 | 12 | ||
1,144,608 VND | 1 Piece(s) | 14 Day(s) | M16 | 24 | No Thrust Pad, E Type | 12 | 90 | 12 | ||
1,204,336 VND | 1 Piece(s) | 14 Day(s) | M16 | 24 | No Thrust Pad, E Type | 12 | 110 | 12 | ||
1,644,751 VND | 1 Piece(s) | 14 Day(s) | M20 | 30 | No Thrust Pad, E Type | 16 | 75 | 15.5 | ||
1,667,724 VND | 1 Piece(s) | 14 Day(s) | M20 | 30 | No Thrust Pad, E Type | 16 | 90 | 15.5 | ||
1,673,567 VND | 1 Piece(s) | 14 Day(s) | M20 | 30 | No Thrust Pad, E Type | 16 | 110 | 15.5 | ||
695,563 VND | 1 Piece(s) | 14 Day(s) | M6 | 12 | Thrust Pad included, F Type | 12 | 40 | 4.5 | ||
710,873 VND | 1 Piece(s) | 14 Day(s) | M6 | 12 | Thrust Pad included, F Type | 12 | 50 | 4.5 | ||
740,262 VND | 1 Piece(s) | 14 Day(s) | M8 | 14 | Thrust Pad included, F Type | 14 | 50 | 6.0 | ||
759,180 VND | 1 Piece(s) | 14 Day(s) | M8 | 14 | Thrust Pad included, F Type | 14 | 60 | 6.0 | ||
857,581 VND | 1 Piece(s) | 14 Day(s) | M10 | 18 | Thrust Pad included, F Type | 18 | 60 | 8 | ||
886,481 VND | 1 Piece(s) | 14 Day(s) | M10 | 18 | Thrust Pad included, F Type | 18 | 70 | 8 | ||
1,023,924 VND | 1 Piece(s) | 14 Day(s) | M12 | 20 | Thrust Pad included, F Type | 20 | 70 | 8 | ||
1,052,821 VND | 1 Piece(s) | 14 Day(s) | M12 | 20 | Thrust Pad included, F Type | 20 | 80 | 8 | ||
1,371,545 VND | 1 Piece(s) | 14 Day(s) | M16 | 24 | Thrust Pad included, F Type | 24 | 75 | 12 | ||
1,370,686 VND | 1 Piece(s) | 14 Day(s) | M16 | 24 | Thrust Pad included, F Type | 24 | 90 | 12 | ||
1,430,136 VND | 1 Piece(s) | 14 Day(s) | M16 | 24 | Thrust Pad included, F Type | 24 | 110 | 12 | ||
1,976,428 VND | 1 Piece(s) | 14 Day(s) | M20 | 30 | Thrust Pad included, F Type | 30 | 75 | 15.5 | ||
1,999,260 VND | 1 Piece(s) | 14 Day(s) | M20 | 30 | Thrust Pad included, F Type | 30 | 90 | 15.5 | ||
2,004,826 VND | 1 Piece(s) | 14 Day(s) | M20 | 30 | Thrust Pad included, F Type | 30 | 110 | 15.5 |
Loading...Tải…
Body Material | Steel, Blackening, Pressure Extrusion Hardening |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy