(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[HALDER]
HALDER is a German company founded in 1938 and supplies the following products.
•Standard Machinery and Equipment Parts, such as Plungers, Index Plungers, Lock Pins, Clamping Parts, Mechanical Accessories, etc.
·Tools such as Pre-fabricated Hammer, Bounce-Free Hammer and Ax which can be used in various fields
•Clamping Parts, work holding system (jig fixture) such as modular clamping system used in product processing.
•Related keywords: Knob/handle
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Body Material | d1 (mm) | d2 (mm) | Category |
---|---|---|---|---|---|---|---|---|
314,800 VND | 1 Piece(s) | 14 Day(s) | Steel, Blackening | M5 | 20 | No Setting Pin, A Type | ||
329,347 VND | 1 Piece(s) | 14 Day(s) | Steel, Blackening | M6 | 24 | No Setting Pin, A Type | ||
366,267 VND | 1 Piece(s) | 6 Day(s) | Steel, Blackening | M8 | 30 | No Setting Pin, A Type | ||
436,360 VND | 1 Piece(s) | 6 Day(s) | Steel, Blackening | M10 | 36 | No Setting Pin, A Type | ||
502,375 VND | 1 Piece(s) | 6 Day(s) | Steel, Blackening | M12 | 40 | No Setting Pin, A Type | ||
337,655 VND | 1 Piece(s) | 14 Day(s) | Steel, Blackening | M5 | 20 | Pin Hole, B Type | ||
356,838 VND | 1 Piece(s) | 14 Day(s) | Steel, Blackening | M6 | 24 | Pin Hole, B Type | ||
394,764 VND | 1 Piece(s) | 14 Day(s) | Steel, Blackening | M8 | 30 | Pin Hole, B Type | ||
462,948 VND | 1 Piece(s) | 6 Day(s) | Steel, Blackening | M10 | 36 | Pin Hole, B Type | ||
536,372 VND | 1 Piece(s) | 6 Day(s) | Steel, Blackening | M12 | 40 | Pin Hole, B Type | ||
434,117 VND | 1 Piece(s) | 14 Day(s) | Stainless Steel 1.4305 | M5 | 20 | No Setting Pin, A Type | ||
470,794 VND | 1 Piece(s) | 14 Day(s) | Stainless Steel 1.4305 | M6 | 24 | No Setting Pin, A Type | ||
584,946 VND | 1 Piece(s) | 14 Day(s) | Stainless Steel 1.4305 | M8 | 30 | No Setting Pin, A Type | ||
710,577 VND | 1 Piece(s) | 14 Day(s) | Stainless Steel 1.4305 | M10 | 36 | No Setting Pin, A Type | ||
824,753 VND | 1 Piece(s) | 14 Day(s) | Stainless Steel 1.4305 | M12 | 40 | No Setting Pin, A Type | ||
489,083 VND | 1 Piece(s) | 14 Day(s) | Stainless Steel 1.4305 | M5 | 20 | Pin Hole, B Type | ||
530,392 VND | 1 Piece(s) | 14 Day(s) | Stainless Steel 1.4305 | M6 | 24 | Pin Hole, B Type | ||
627,762 VND | 1 Piece(s) | 14 Day(s) | Stainless Steel 1.4305 | M8 | 30 | Pin Hole, B Type | ||
757,125 VND | 1 Piece(s) | 14 Day(s) | Stainless Steel 1.4305 | M10 | 36 | Pin Hole, B Type | ||
978,939 VND | 1 Piece(s) | 14 Day(s) | Stainless Steel 1.4305 | M12 | 40 | Pin Hole, B Type |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy