(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Product Information]
Low-price goods of DIN 99
•Related Keywords: HALDER, lever
Part Number |
---|
24470.0506 |
24470.0508 |
24470.0510 |
24470.0512 |
24470.0516 |
24470.0606 |
24470.0608 |
24470.0610 |
24470.0612 |
24470.0616 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | l1 (mm) | d1 (mm) | d2 (mm) | d3 (mm) | Body Material |
---|---|---|---|---|---|---|---|---|---|
430,810 VND | 1 Piece(s) | 14 Day(s) | 63 | M 8 | 16 | 10 | Steel, Plated Zinc | ||
470,826 VND | 1 Piece(s) | 14 Day(s) | 80 | M10 | 20 | 12 | Steel, Plated Zinc | ||
553,842 VND | 1 Piece(s) | 6 Day(s) | 100 | M12 | 25 | 14 | Steel, Plated Zinc | ||
720,575 VND | 1 Piece(s) | 14 Day(s) | 125 | M16 | 32 | 18 | Steel, Plated Zinc | ||
1,139,534 VND | 1 Piece(s) | 14 Day(s) | 160 | M20 | 40 | 20 | Steel, Plated Zinc | ||
748,848 VND | 1 Piece(s) | 14 Day(s) | 63 | M 8 | 16 | 10 | Stainless Steel 1.4301, Blasting Surface Treatment | ||
851,779 VND | 1 Piece(s) | 14 Day(s) | 80 | M10 | 20 | 12 | Stainless Steel 1.4301, Blasting Surface Treatment | ||
1,156,514 VND | 1 Piece(s) | 14 Day(s) | 100 | M12 | 25 | 14 | Stainless Steel 1.4301, Blasting Surface Treatment | ||
1,729,798 VND | 1 Piece(s) | 14 Day(s) | 125 | M16 | 32 | 18 | Stainless Steel 1.4301, Blasting Surface Treatment | ||
2,525,144 VND | 1 Piece(s) | 14 Day(s) | 160 | M20 | 40 | 20 | Stainless Steel 1.4301, Blasting Surface Treatment |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy