(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[HALDER]
HALDER is a German company founded in 1938 and supplies the following products.
•Standard Machinery and Equipment Parts, such as Plungers, Index Plungers, Lock Pins, Clamping Parts, Mechanical Accessories, etc.
·Tools such as Pre-fabricated Hammer, Bounce-Free Hammer and Ax which can be used in various fields
•Clamping Parts, work holding system (jig fixture) such as modular clamping system used in product processing.
•Related Keywords: HALDER, lever
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Main Body Material | l (mm) | l1 (mm) | d1 (mm) | d2 (mm) | d3 (mm) |
---|---|---|---|---|---|---|---|---|---|---|
1,376,543 VND | 1 Piece(s) | 14 Day(s) | Steel | 70 | - | 21 | M 6 | 13.5 | ||
1,376,266 VND | 1 Piece(s) | 14 Day(s) | Steel | 70 | - | 21 | 8 | 13.5 | ||
1,419,745 VND | 1 Piece(s) | 14 Day(s) | Steel | 70 | 16 | 21 | 8 | 13.5 | ||
1,420,303 VND | 1 Piece(s) | 14 Day(s) | Steel | 70 | 20 | 21 | 8 | 13.5 | ||
1,434,047 VND | 1 Piece(s) | 14 Day(s) | Steel | 70 | 25 | 21 | 8 | 13.5 | ||
1,439,237 VND | 1 Piece(s) | 14 Day(s) | Steel | 70 | 32 | 21 | 8 | 13.5 | ||
1,463,641 VND | 1 Piece(s) | 6 Day(s) | Steel | 70 | 40 | 21 | 8 | 13.5 | ||
1,486,220 VND | 1 Piece(s) | 14 Day(s) | Steel | 70 | 50 | 21 | 8 | 13.5 | ||
1,533,773 VND | 1 Piece(s) | 14 Day(s) | Steel | 70 | 63 | 21 | 8 | 13.5 | ||
1,437,204 VND | 1 Piece(s) | 14 Day(s) | Steel | 96 | - | 24 | 8 | 16 | ||
1,436,369 VND | 1 Piece(s) | 14 Day(s) | Steel | 96 | - | 24 | M10 | 16 | ||
1,500,331 VND | 1 Piece(s) | 14 Day(s) | Steel | 96 | 20 | 24 | M10 | 16 | ||
1,514,353 VND | 1 Piece(s) | 6 Day(s) | Steel | 96 | 25 | 24 | M10 | 16 | ||
1,537,769 VND | 1 Piece(s) | 14 Day(s) | Steel | 96 | 32 | 24 | M10 | 16 | ||
1,543,515 VND | 1 Piece(s) | 14 Day(s) | Steel | 96 | 40 | 24 | M10 | 16 | ||
1,548,429 VND | 1 Piece(s) | 14 Day(s) | Steel | 96 | 50 | 24 | M10 | 16 | ||
1,591,905 VND | 1 Piece(s) | 6 Day(s) | Steel | 96 | 63 | 24 | M10 | 16 | ||
1,621,066 VND | 1 Piece(s) | 14 Day(s) | Steel | 96 | 80 | 24 | M10 | 16 | ||
1,726,082 VND | 1 Piece(s) | 14 Day(s) | Steel | 110 | - | 28 | M10 | 19 | ||
1,725,108 VND | 1 Piece(s) | 14 Day(s) | Steel | 110 | - | 28 | M12 | 19 | ||
1,767,292 VND | 1 Piece(s) | 14 Day(s) | Steel | 110 | 25 | 28 | M12 | 19 | ||
1,786,508 VND | 1 Piece(s) | 14 Day(s) | Steel | 110 | 32 | 28 | M12 | 19 | ||
1,797,584 VND | 1 Piece(s) | 14 Day(s) | Steel | 110 | 40 | 28 | M12 | 19 | ||
1,830,247 VND | 1 Piece(s) | 6 Day(s) | Steel | 110 | 50 | 28 | M12 | 19 | ||
1,878,499 VND | 1 Piece(s) | 14 Day(s) | Steel | 110 | 63 | 28 | M12 | 19 | ||
1,926,473 VND | 1 Piece(s) | 14 Day(s) | Steel | 110 | 80 | 28 | M12 | 19 | ||
1,983,376 VND | 1 Piece(s) | 14 Day(s) | Steel | 124 | - | 33 | M12 | 23 | ||
1,981,426 VND | 1 Piece(s) | 14 Day(s) | Steel | 124 | - | 33 | M16 | 23 | ||
2,099,033 VND | 1 Piece(s) | 14 Day(s) | Steel | 124 | 32 | 33 | M16 | 23 | ||
2,106,174 VND | 1 Piece(s) | 14 Day(s) | Steel | 124 | 40 | 33 | M16 | 23 | ||
2,125,803 VND | 1 Piece(s) | 14 Day(s) | Steel | 124 | 50 | 33 | M16 | 23 | ||
2,165,206 VND | 1 Piece(s) | 14 Day(s) | Steel | 124 | 63 | 33 | M16 | 23 | ||
2,205,997 VND | 1 Piece(s) | 14 Day(s) | Steel | 124 | 80 | 33 | M16 | 23 | ||
2,477,010 VND | 1 Piece(s) | 6 Day(s) | Steel | 138 | - | 40 | M16 | 30 | ||
2,473,810 VND | 1 Piece(s) | 6 Day(s) | Steel | 138 | - | 40 | M20 | 30 | ||
2,724,552 VND | 1 Piece(s) | 14 Day(s) | Steel | 138 | 50 | 40 | M20 | 30 | ||
2,813,023 VND | 1 Piece(s) | 14 Day(s) | Steel | 138 | 63 | 40 | M20 | 30 | ||
2,830,075 VND | 1 Piece(s) | 14 Day(s) | Steel | 138 | 80 | 40 | M20 | 30 | ||
1,875,948 VND | 1 Piece(s) | 14 Day(s) | Stainless Steel | 70 | - | 21 | M 6 | 13.5 | ||
1,875,671 VND | 1 Piece(s) | 14 Day(s) | Stainless Steel | 70 | - | 21 | 8 | 13.5 | ||
2,162,666 VND | 1 Piece(s) | 14 Day(s) | Stainless Steel | 96 | - | 24 | 8 | 16 | ||
2,162,666 VND | 1 Piece(s) | 14 Day(s) | Stainless Steel | 96 | - | 24 | M10 | 16 | ||
2,613,026 VND | 1 Piece(s) | 14 Day(s) | Stainless Steel | 110 | - | 28 | M10 | 19 | ||
2,613,026 VND | 1 Piece(s) | 14 Day(s) | Stainless Steel | 110 | - | 28 | M12 | 19 | ||
1,979,460 VND | 1 Piece(s) | 14 Day(s) | Stainless Steel | 70 | 16 | 21 | 8 | 13.5 | ||
1,989,561 VND | 1 Piece(s) | 14 Day(s) | Stainless Steel | 70 | 20 | 21 | 8 | 13.5 | ||
2,008,079 VND | 1 Piece(s) | 14 Day(s) | Stainless Steel | 70 | 25 | 21 | 8 | 13.5 | ||
1,981,897 VND | 1 Piece(s) | 14 Day(s) | Stainless Steel | 70 | 32 | 21 | 8 | 13.5 | ||
1,997,222 VND | 1 Piece(s) | 14 Day(s) | Stainless Steel | 70 | 40 | 21 | 8 | 13.5 | ||
2,049,138 VND | 1 Piece(s) | 14 Day(s) | Stainless Steel | 70 | 50 | 21 | 8 | 13.5 | ||
2,121,383 VND | 1 Piece(s) | 14 Day(s) | Stainless Steel | 70 | 63 | 21 | 8 | 13.5 | ||
2,318,103 VND | 1 Piece(s) | 14 Day(s) | Stainless Steel | 96 | 20 | 24 | M10 | 16 | ||
2,354,382 VND | 1 Piece(s) | 14 Day(s) | Stainless Steel | 96 | 25 | 24 | M10 | 16 | ||
2,375,024 VND | 1 Piece(s) | 14 Day(s) | Stainless Steel | 96 | 32 | 24 | M10 | 16 | ||
2,442,265 VND | 1 Piece(s) | 14 Day(s) | Stainless Steel | 96 | 40 | 24 | M10 | 16 | ||
2,488,864 VND | 1 Piece(s) | 14 Day(s) | Stainless Steel | 96 | 50 | 24 | M10 | 16 | ||
2,607,710 VND | 1 Piece(s) | 14 Day(s) | Stainless Steel | 96 | 63 | 24 | M10 | 16 | ||
2,690,588 VND | 1 Piece(s) | 14 Day(s) | Stainless Steel | 96 | 80 | 24 | M10 | 16 | ||
2,814,750 VND | 1 Piece(s) | 14 Day(s) | Stainless Steel | 110 | 25 | 28 | M12 | 19 | ||
2,861,350 VND | 1 Piece(s) | 14 Day(s) | Stainless Steel | 110 | 32 | 28 | M12 | 19 | ||
2,912,954 VND | 1 Piece(s) | 14 Day(s) | Stainless Steel | 110 | 40 | 28 | M12 | 19 | ||
3,026,794 VND | 1 Piece(s) | 14 Day(s) | Stainless Steel | 110 | 50 | 28 | M12 | 19 | ||
3,104,356 VND | 1 Piece(s) | 14 Day(s) | Stainless Steel | 110 | 63 | 28 | M12 | 19 | ||
3,228,518 VND | 1 Piece(s) | 14 Day(s) | Stainless Steel | 110 | 80 | 28 | M12 | 19 |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy