(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Product Information]
Advantages of Axial Bearing: By reducing surface friction, the clamping force of double the same size lever.
Protect workpiece by securing locating face.
You can get slightly fix because you can get high initial clamping force of bolts and screws.
•Related Keywords: HALDER, lever
Part Number |
---|
24420.0010 |
24420.0012 |
24420.0110 |
24420.0112 |
24420.0210 |
24420.0212 |
24420.0310 |
24420.0312 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Lever Color | d1 (mm) | d2 (mm) | d3 (mm) |
---|---|---|---|---|---|---|---|---|
1,461,833 VND | 1 Piece(s) | 14 Day(s) | Orange | 18 | M 6 | 24 | ||
1,461,833 VND | 1 Piece(s) | 14 Day(s) | Black | 18 | M 6 | 24 | ||
1,556,051 VND | 1 Piece(s) | 14 Day(s) | Orange | 22 | 8 | 25 | ||
1,556,051 VND | 1 Piece(s) | 14 Day(s) | Black | 22 | 8 | 25 | ||
1,658,660 VND | 1 Piece(s) | 14 Day(s) | Orange | 25 | M10 | 30 | ||
1,658,660 VND | 1 Piece(s) | 14 Day(s) | Black | 25 | M10 | 30 | ||
1,894,584 VND | 1 Piece(s) | 14 Day(s) | Orange | 30 | M12 | 35 | ||
1,899,357 VND | 1 Piece(s) | 14 Day(s) | Black | 30 | M12 | 35 |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy