(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[HALDER]
HALDER is a German company founded in 1938 and supplies the following products.
•Standard Machinery and Equipment Parts, such as Plungers, Index Plungers, Lock Pins, Clamping Parts, Mechanical Accessories, etc.
·Tools such as Pre-fabricated Hammer, Bounce-Free Hammer and Ax which can be used in various fields
•Clamping Parts, work holding system (jig fixture) such as modular clamping system used in product processing.
•Related keywords: Grip
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | l2 (mm) | l3 (mm) | d2 (mm) | l1 (mm) | Handle Bar Material | Ball Handle Material | Round Handle Material | Category |
---|---|---|---|---|---|---|---|---|---|---|---|---|
477,897 VND | 1 Piece(s) | 14 Day(s) | 11 | 22.5 | M8 | 80 | Steel Plated Zinc Passivation | Thermosetting Plastic(PF31) DIN 319. Black | - | Handle with Spherical Surface | ||
459,497 VND | 1 Piece(s) | 14 Day(s) | 9 | 18 | M6 | 63 | Steel Plated Zinc Passivation | Thermosetting Plastic(PF31) DIN 319. Black | - | Handle with Spherical Surface | ||
466,562 VND | 1 Piece(s) | 14 Day(s) | 9 | 18 | M6 | 80 | Steel Plated Zinc Passivation | Thermosetting Plastic(PF31) DIN 319. Black | - | Handle with Spherical Surface | ||
469,858 VND | 1 Piece(s) | 14 Day(s) | 9 | 18 | M6 | 100 | Steel Plated Zinc Passivation | Thermosetting Plastic(PF31) DIN 319. Black | - | Handle with Spherical Surface | ||
483,475 VND | 1 Piece(s) | 14 Day(s) | 11 | 22.5 | M8 | 100 | Steel Plated Zinc Passivation | Thermosetting Plastic(PF31) DIN 319. Black | - | Handle with Spherical Surface | ||
494,533 VND | 1 Piece(s) | 14 Day(s) | 11 | 22.5 | M8 | 125 | Steel Plated Zinc Passivation | Thermosetting Plastic(PF31) DIN 319. Black | - | Handle with Spherical Surface | ||
532,027 VND | 1 Piece(s) | 14 Day(s) | 14 | 29 | M10 | 100 | Steel Plated Zinc Passivation | Thermosetting Plastic(PF31) DIN 319. Black | - | Handle with Spherical Surface | ||
551,297 VND | 1 Piece(s) | 14 Day(s) | 14 | 29 | M10 | 125 | Steel Plated Zinc Passivation | Thermosetting Plastic(PF31) DIN 319. Black | - | Handle with Spherical Surface | ||
567,188 VND | 1 Piece(s) | 14 Day(s) | 14 | 29 | M10 | 160 | Steel Plated Zinc Passivation | Thermosetting Plastic(PF31) DIN 319. Black | - | Handle with Spherical Surface | ||
623,389 VND | 1 Piece(s) | 14 Day(s) | 16 | 32.5 | M12 | 125 | Steel Plated Zinc Passivation | Thermosetting Plastic(PF31) DIN 319. Black | - | Handle with Spherical Surface | ||
656,411 VND | 1 Piece(s) | 14 Day(s) | 16 | 32.5 | M12 | 160 | Steel Plated Zinc Passivation | Thermosetting Plastic(PF31) DIN 319. Black | - | Handle with Spherical Surface | ||
688,967 VND | 1 Piece(s) | 14 Day(s) | 16 | 32.5 | M12 | 200 | Steel Plated Zinc Passivation | Thermosetting Plastic(PF31) DIN 319. Black | - | Handle with Spherical Surface | ||
701,675 VND | 1 Piece(s) | 14 Day(s) | 18 | 37 | M14 | 160 | Steel Plated Zinc Passivation | Thermosetting Plastic(PF31) DIN 319. Black | - | Handle with Spherical Surface | ||
749,300 VND | 1 Piece(s) | 14 Day(s) | 18 | 37 | M14 | 200 | Steel Plated Zinc Passivation | Thermosetting Plastic(PF31) DIN 319. Black | - | Handle with Spherical Surface | ||
798,664 VND | 1 Piece(s) | 14 Day(s) | 18 | 37 | M14 | 250 | Steel Plated Zinc Passivation | Thermosetting Plastic(PF31) DIN 319. Black | - | Handle with Spherical Surface | ||
593,010 VND | 1 Piece(s) | 14 Day(s) | 9 | 40 | M6 | 63 | Steel Plated Zinc Passivation | - | Thermoplastic Resin(Plastics) (PF 31). Black | Cylindrical Handle included | ||
599,625 VND | 1 Piece(s) | 14 Day(s) | 9 | 40 | M6 | 80 | Steel Plated Zinc Passivation | - | Thermoplastic Resin(Plastics) (PF 31). Black | Cylindrical Handle included | ||
606,379 VND | 1 Piece(s) | 14 Day(s) | 9 | 40 | M6 | 100 | Steel Plated Zinc Passivation | - | Thermoplastic Resin(Plastics) (PF 31). Black | Cylindrical Handle included | ||
627,589 VND | 1 Piece(s) | 14 Day(s) | 11 | 50 | M8 | 80 | Steel Plated Zinc Passivation | - | Thermoplastic Resin(Plastics) (PF 31). Black | Cylindrical Handle included | ||
644,880 VND | 1 Piece(s) | 14 Day(s) | 11 | 50 | M8 | 100 | Steel Plated Zinc Passivation | - | Thermoplastic Resin(Plastics) (PF 31). Black | Cylindrical Handle included | ||
661,857 VND | 1 Piece(s) | 14 Day(s) | 11 | 50 | M8 | 125 | Steel Plated Zinc Passivation | - | Thermoplastic Resin(Plastics) (PF 31). Black | Cylindrical Handle included | ||
688,308 VND | 1 Piece(s) | 14 Day(s) | 14 | 65 | M10 | 100 | Steel Plated Zinc Passivation | - | Thermoplastic Resin(Plastics) (PF 31). Black | Cylindrical Handle included | ||
707,424 VND | 1 Piece(s) | 14 Day(s) | 14 | 65 | M10 | 125 | Steel Plated Zinc Passivation | - | Thermoplastic Resin(Plastics) (PF 31). Black | Cylindrical Handle included | ||
734,160 VND | 1 Piece(s) | 14 Day(s) | 14 | 65 | M10 | 160 | Steel Plated Zinc Passivation | - | Thermoplastic Resin(Plastics) (PF 31). Black | Cylindrical Handle included | ||
798,131 VND | 1 Piece(s) | 14 Day(s) | 16 | 80 | M12 | 125 | Steel Plated Zinc Passivation | - | Thermoplastic Resin(Plastics) (PF 31). Black | Cylindrical Handle included | ||
827,544 VND | 1 Piece(s) | 14 Day(s) | 16 | 80 | M12 | 160 | Steel Plated Zinc Passivation | - | Thermoplastic Resin(Plastics) (PF 31). Black | Cylindrical Handle included | ||
848,108 VND | 1 Piece(s) | 14 Day(s) | 16 | 80 | M12 | 200 | Steel Plated Zinc Passivation | - | Thermoplastic Resin(Plastics) (PF 31). Black | Cylindrical Handle included | ||
899,027 VND | 1 Piece(s) | 14 Day(s) | 18 | 90 | M14 | 160 | Steel Plated Zinc Passivation | - | Thermoplastic Resin(Plastics) (PF 31). Black | Cylindrical Handle included | ||
940,213 VND | 1 Piece(s) | 14 Day(s) | 18 | 90 | M14 | 200 | Steel Plated Zinc Passivation | - | Thermoplastic Resin(Plastics) (PF 31). Black | Cylindrical Handle included | ||
1,002,403 VND | 1 Piece(s) | 14 Day(s) | 18 | 90 | M14 | 250 | Steel Plated Zinc Passivation | - | Thermoplastic Resin(Plastics) (PF 31). Black | Cylindrical Handle included | ||
540,633 VND | 1 Piece(s) | 14 Day(s) | 9 | 18 | M6 | 63 | Stainless Steel 1.4305. Blasting Treatment | Thermosetting Plastic(PF31) DIN 319. Black | - | Handle with Spherical Surface | ||
553,772 VND | 1 Piece(s) | 14 Day(s) | 9 | 18 | M6 | 80 | Stainless Steel 1.4305. Blasting Treatment | Thermosetting Plastic(PF31) DIN 319. Black | - | Handle with Spherical Surface | ||
569,653 VND | 1 Piece(s) | 14 Day(s) | 9 | 18 | M6 | 100 | Stainless Steel 1.4305. Blasting Treatment | Thermosetting Plastic(PF31) DIN 319. Black | - | Handle with Spherical Surface | ||
602,859 VND | 1 Piece(s) | 14 Day(s) | 11 | 22.5 | M8 | 80 | Stainless Steel 1.4305. Blasting Treatment | Thermosetting Plastic(PF31) DIN 319. Black | - | Handle with Spherical Surface | ||
635,333 VND | 1 Piece(s) | 14 Day(s) | 11 | 22.5 | M8 | 100 | Stainless Steel 1.4305. Blasting Treatment | Thermosetting Plastic(PF31) DIN 319. Black | - | Handle with Spherical Surface | ||
667,220 VND | 1 Piece(s) | 14 Day(s) | 11 | 22.5 | M8 | 125 | Stainless Steel 1.4305. Blasting Treatment | Thermosetting Plastic(PF31) DIN 319. Black | - | Handle with Spherical Surface | ||
724,240 VND | 1 Piece(s) | 14 Day(s) | 14 | 29 | M10 | 100 | Stainless Steel 1.4305. Blasting Treatment | Thermosetting Plastic(PF31) DIN 319. Black | - | Handle with Spherical Surface | ||
778,221 VND | 1 Piece(s) | 14 Day(s) | 14 | 29 | M10 | 125 | Stainless Steel 1.4305. Blasting Treatment | Thermosetting Plastic(PF31) DIN 319. Black | - | Handle with Spherical Surface | ||
833,595 VND | 1 Piece(s) | 14 Day(s) | 14 | 29 | M10 | 160 | Stainless Steel 1.4305. Blasting Treatment | Thermosetting Plastic(PF31) DIN 319. Black | - | Handle with Spherical Surface | ||
914,525 VND | 1 Piece(s) | 14 Day(s) | 16 | 32.5 | M12 | 125 | Stainless Steel 1.4305. Blasting Treatment | Thermosetting Plastic(PF31) DIN 319. Black | - | Handle with Spherical Surface | ||
976,621 VND | 1 Piece(s) | 14 Day(s) | 16 | 32.5 | M12 | 160 | Stainless Steel 1.4305. Blasting Treatment | Thermosetting Plastic(PF31) DIN 319. Black | - | Handle with Spherical Surface | ||
1,062,979 VND | 1 Piece(s) | 14 Day(s) | 16 | 32.5 | M12 | 200 | Stainless Steel 1.4305. Blasting Treatment | Thermosetting Plastic(PF31) DIN 319. Black | - | Handle with Spherical Surface | ||
686,295 VND | 1 Piece(s) | 14 Day(s) | 9 | 40 | M6 | 63 | Stainless Steel 1.4305. Blasting Treatment | - | Thermoplastic Resin(Plastics) (PF 31). Black | Cylindrical Handle included | ||
703,325 VND | 1 Piece(s) | 14 Day(s) | 9 | 40 | M6 | 80 | Stainless Steel 1.4305. Blasting Treatment | - | Thermoplastic Resin(Plastics) (PF 31). Black | Cylindrical Handle included | ||
716,587 VND | 1 Piece(s) | 14 Day(s) | 9 | 40 | M6 | 100 | Stainless Steel 1.4305. Blasting Treatment | - | Thermoplastic Resin(Plastics) (PF 31). Black | Cylindrical Handle included | ||
773,811 VND | 1 Piece(s) | 14 Day(s) | 11 | 50 | M8 | 80 | Stainless Steel 1.4305. Blasting Treatment | - | Thermoplastic Resin(Plastics) (PF 31). Black | Cylindrical Handle included | ||
794,137 VND | 1 Piece(s) | 14 Day(s) | 11 | 50 | M8 | 100 | Stainless Steel 1.4305. Blasting Treatment | - | Thermoplastic Resin(Plastics) (PF 31). Black | Cylindrical Handle included | ||
824,132 VND | 1 Piece(s) | 14 Day(s) | 11 | 50 | M8 | 125 | Stainless Steel 1.4305. Blasting Treatment | - | Thermoplastic Resin(Plastics) (PF 31). Black | Cylindrical Handle included | ||
880,522 VND | 1 Piece(s) | 14 Day(s) | 14 | 65 | M10 | 100 | Stainless Steel 1.4305. Blasting Treatment | - | Thermoplastic Resin(Plastics) (PF 31). Black | Cylindrical Handle included | ||
962,822 VND | 1 Piece(s) | 14 Day(s) | 14 | 65 | M10 | 160 | Stainless Steel 1.4305. Blasting Treatment | - | Thermoplastic Resin(Plastics) (PF 31). Black | Cylindrical Handle included | ||
1,050,221 VND | 1 Piece(s) | 14 Day(s) | 16 | 80 | M12 | 125 | Stainless Steel 1.4305. Blasting Treatment | - | Thermoplastic Resin(Plastics) (PF 31). Black | Cylindrical Handle included | ||
1,112,174 VND | 1 Piece(s) | 14 Day(s) | 16 | 80 | M12 | 160 | Stainless Steel 1.4305. Blasting Treatment | - | Thermoplastic Resin(Plastics) (PF 31). Black | Cylindrical Handle included | ||
1,198,255 VND | 1 Piece(s) | 14 Day(s) | 16 | 80 | M12 | 200 | Stainless Steel 1.4305. Blasting Treatment | - | Thermoplastic Resin(Plastics) (PF 31). Black | Cylindrical Handle included |
Loading...Tải…
Maximum Temperature(°C) | 110 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy