(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

U-handle · Front Installation Type (Part Number)

U-handle  ·  Front Installation Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      712,901VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Product Information]
Ergonomic design with high ruggedness and smooth surface.
•Related keywords: HALDER, handle

 
Part Number
24300.0101
24300.0111
24300.0121
24300.0131
24300.0141
24300.0151
24300.0161
24300.0171
24300.0301
24300.0311
24300.0321
24300.0331
24300.0341
24300.0351
24300.0361
24300.0371
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngHeight H
(mm)
Handle Thickness D
(mm)
Handle Material b
(mm)
l1
(mm)
l2
(mm)
a
(mm)
d
(mm)
h1
(mm)
h2
(mm)
For cylinder screw
(mm)

712,901 VND

1 Piece(s) 14 Day(s) 4920Aluminum, Hollow, Bright Color, Handle Area -Polishing20100112135.44919M5

736,175 VND

1 Piece(s) 14 Day(s) 4920Aluminum, Hollow, Bright Color, Handle Area -Polishing20112124135.44919M5

762,110 VND

1 Piece(s) 14 Day(s) 5120Aluminum, Hollow, Bright Color, Handle Area -Polishing20128140135.45119M5

804,197 VND

1 Piece(s) 14 Day(s) 5120Aluminum, Hollow, Bright Color, Handle Area -Polishing20160172135.45119M5

936,426 VND

1 Piece(s) 14 Day(s) 5526Aluminum, Hollow, Bright Color, Handle Area -Polishing26116130176.45517M6

966,717 VND

1 Piece(s) 14 Day(s) 5526Aluminum, Hollow, Bright Color, Handle Area -Polishing26132146176.45517M6

1,041,007 VND

1 Piece(s) 14 Day(s) 5726Aluminum, Hollow, Bright Color, Handle Area -Polishing26164178176.45717M6

1,087,686 VND

1 Piece(s) 14 Day(s) 5726Aluminum, Hollow, Bright Color, Handle Area -Polishing26196210176.45717M6

871,271 VND

1 Piece(s) 14 Day(s) 4920Aluminum, Plastic Coating, Black, Similar to RAL900520100112135.44919M5

899,473 VND

1 Piece(s) 14 Day(s) 4920Aluminum, Plastic Coating, Black, Similar to RAL900520112124135.44919M5

920,478 VND

1 Piece(s) 14 Day(s) 5120Aluminum, Plastic Coating, Black, Similar to RAL900520128140135.45119M5

965,350 VND

1 Piece(s) 14 Day(s) 5120Aluminum, Plastic Coating, Black, Similar to RAL900520160172135.45119M5

1,107,163 VND

1 Piece(s) 14 Day(s) 5526Aluminum, Plastic Coating, Black, Similar to RAL900526116130176.45517M6

1,139,821 VND

1 Piece(s) 14 Day(s) 5526Aluminum, Plastic Coating, Black, Similar to RAL900526132146176.45517M6

1,219,858 VND

1 Piece(s) 14 Day(s) 5726Aluminum, Plastic Coating, Black, Similar to RAL900526164178176.45717M6

1,293,767 VND

1 Piece(s) 14 Day(s) 5726Aluminum, Plastic Coating, Black, Similar to RAL900526196210176.45717M6

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body Material Aluminum Main Body Type Surfaced Surfaced Type Category U Shape
Mounting Method Tapped U Shape Straight Handle Cross Sectional Shape Round Shape