(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Product Information]
Used as door and drawer lock, and transfer support.
Retaining catch is indexed 4 x 90° (stops every 90°).
•Related Keywords: HALDER, lever handle, latch handle/lock/key/lock
Part Number |
---|
24101.0201 |
24101.0202 |
24101.0231 |
24101.0232 |
24101.0261 |
24101.0262 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Lever Material | d2 (mm) | Color | Type |
---|---|---|---|---|---|---|---|---|
867,695 VND | 1 Piece(s) | 6 Day(s) | Zinc Die Casting, Plastic Coating, Silver, Similar to RAL 9006, Matt Finish | - | Silver | Mounting Flange Type | ||
867,695 VND | 1 Piece(s) | 14 Day(s) | Zinc Die Casting, Plastic Coating, Black, Similar to RAL 9005, Matt Finish | - | Black | Mounting Flange Type | ||
1,135,058 VND | 1 Piece(s) | 14 Day(s) | Zinc Die Casting, Plastic Coating, Silver, Similar to RAL 9006, Matt Finish | - | Silver | Female Screw Type | ||
1,135,058 VND | 1 Piece(s) | 14 Day(s) | Zinc Die Casting, Plastic Coating, Black, Similar to RAL 9005, Matt Finish | - | Black | Female Screw Type | ||
1,207,699 VND | 1 Piece(s) | 14 Day(s) | Zinc Die Casting, Plastic Coating, Silver, Similar to RAL 9006, Matt Finish | 19 | Silver | Male Screw Type | ||
1,207,699 VND | 1 Piece(s) | 14 Day(s) | Zinc Die Casting, Plastic Coating, Black, Similar to RAL 9005, Matt Finish | 19 | Black | Male Screw Type |
Loading...Tải…
Flange Material | Zinc Die Casting, Plastic Coating, Black | Inner Parts Material | Zinc Die Casting, Steel, Plastic | d1(mm) | 17 |
---|---|---|---|---|---|
Maximum Load Force(N) | 450 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy