(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Product Information]
Used as door and drawer lock, and transfer support.
Retaining catch is indexed 4 x 90° (stops every 90°).
•Related keywords: HALDER, T-shaped Handle Latch Handle/Lock/Key/Lock
Part Number |
---|
24100.0601 |
24100.0602 |
24100.0651 |
24100.0652 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Color | Lever Material | d1 | d2 | l1 |
---|---|---|---|---|---|---|---|---|---|
1,225,831 VND | 1 Piece(s) | 14 Day(s) | Silver | Zinc Die Casting, Silver, Similar to RAL 9006 | M6 | 9 | 45 | ||
1,225,831 VND | 1 Piece(s) | 14 Day(s) | Black | Zinc Die Casting, Black Similar to RAL 9005 | M6 | 9 | 45 | ||
1,532,904 VND | 1 Piece(s) | 14 Day(s) | Silver | Zinc Die Casting, Silver, Similar to RAL 9006 | M8 | 14 | 65 | ||
1,532,904 VND | 1 Piece(s) | 14 Day(s) | Black | Zinc Die Casting, Black Similar to RAL 9005 | M8 | 14 | 65 |
Loading...Tải…
Inner Parts Material | Powdered Metal | Screw Material | Stainless Steel A2(ISO 10642) |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy