(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Product Information]
Trapezoidal-shaped self-fastening thread spindle for final safety devices.
It can be applied to T-slot system with a holder and it secures the screw jack to keep the location unchanged when replacing the workpiece.
This can also be applied to vertical clamping system.
Screw jack is mainly used to support the workpiece.
The Round Surfaces can be aligned by using self-aligning cap.
The centering plate is an intermediate piece and allows the use of 52,70 and 100 size screw jacks together.
•Related Keywords: HALDER, Internal/External Clamp, Work Clamp
Part Number |
---|
23470.0005 |
23470.0006 |
23470.0007 |
23470.0010 |
23470.0014 |
23470.0021 |
23470.0030 |
23470.0170 |
23470.0171 |
23470.0172 |
23470.0232 |
23470.0250 |
23470.0270 |
23470.0350 |
23470.0365 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | l (mm) | l1 (mm) | l2 (mm) | d1 (mm) | d2 (mm) | b (mm) | l4 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
2,766,786 VND | 1 Piece(s) | 14 Day(s) | - | - | - | 31 | 31 | - | - | ||
4,207,563 VND | 1 Piece(s) | 14 Day(s) | - | - | - | 50 | 50 | - | - | ||
4,282,698 VND | 1 Piece(s) | 14 Day(s) | - | - | - | 50 | 50 | - | - | ||
5,122,395 VND | 1 Piece(s) | 14 Day(s) | - | - | - | 50 | 50 | - | - | ||
8,659,109 VND | 1 Piece(s) | 14 Day(s) | - | - | - | 69 | 69 | - | - | ||
16,745,211 VND | 1 Piece(s) | 14 Day(s) | - | - | - | 80 | 70 | - | - | ||
32,424,493 VND | 1 Piece(s) | 14 Day(s) | - | - | - | 100 | 80 | - | - | ||
1,472,670 VND | 1 Piece(s) | 14 Day(s) | - | - | - | - | - | - | - | ||
1,118,048 VND | 1 Piece(s) | 14 Day(s) | - | - | - | - | - | - | - | ||
1,998,064 VND | 1 Piece(s) | 14 Day(s) | - | - | - | - | - | - | - | ||
6,788,163 VND | 1 Piece(s) | 14 Day(s) | - | 175 | 30 | 31 | 18.5 | 40 | 90 | ||
7,935,831 VND | 1 Piece(s) | 14 Day(s) | - | 190 | 38 | 50 | 20.5 | 60 | 90 | ||
8,714,016 VND | 1 Piece(s) | 14 Day(s) | - | 210 | 48 | 69 | 24.5 | 80 | 90 | ||
8,359,395 VND | 1 Piece(s) | 14 Day(s) | 32 | - | - | - | - | - | - | ||
9,062,444 VND | 1 Piece(s) | 14 Day(s) | 35 | - | - | - | - | - | - |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy