(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Eccentric Quick Clamp (Male Screw Type) (Part Number)

Eccentric Quick Clamp (Male Screw Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,091,582VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Product Information]
Workpiece can be clamped and released quickly and easily.
When using the "adjustable" design (Figure 2), the lever position can be moved.
•Related keywords: HALDER, Replacement Lever Part/Bracket, Work Clamp

 
Part Number
23390.0010
23390.0011
23390.0012
23390.0013
23390.0014
23390.0016
23390.0020
23390.0021
23390.0022
23390.0023
23390.0025
23390.0027
23390.0110
23390.0111
23390.0112
23390.0113
23390.0114
23390.0116
23390.0120
23390.0121
23390.0122
23390.0123
23390.0125
23390.0127
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngd2
(mm)
d3
(mm)
l
(mm)
h1
(mm)
h2
(mm)
Category

1,091,582 VND

1 Piece(s) 14 Day(s) M616632016,4Male Screw Type

1,091,767 VND

1 Piece(s) 14 Day(s) M616632516,4Male Screw Type

1,097,679 VND

1 Piece(s) 14 Day(s) M616633016,4Male Screw Type

1,103,589 VND

1 Piece(s) 14 Day(s) M616633516,4Male Screw Type

1,103,773 VND

1 Piece(s) 14 Day(s) M616634016,4Male Screw Type

1,115,412 VND

1 Piece(s) 14 Day(s) M616635016,4Male Screw Type

1,217,679 VND

1 Piece(s) 14 Day(s) M820822519,5Male Screw Type

1,218,050 VND

1 Piece(s) 14 Day(s) M820823019,5Male Screw Type

1,223,957 VND

1 Piece(s) 14 Day(s) M820823519,5Male Screw Type

1,241,508 VND

1 Piece(s) 14 Day(s) M820824019,5Male Screw Type

1,236,332 VND

1 Piece(s) 14 Day(s) M820825019,5Male Screw Type

1,248,337 VND

1 Piece(s) 14 Day(s) M820826019,5Male Screw Type

1,417,240 VND

1 Piece(s) 14 Day(s) M616632016,4Male Screw Type, Adjustable

1,417,607 VND

1 Piece(s) 14 Day(s) M616632516,4Male Screw Type, Adjustable

1,423,517 VND

1 Piece(s) 14 Day(s) M616633016,4Male Screw Type, Adjustable

1,435,157 VND

1 Piece(s) 14 Day(s) M616633516,4Male Screw Type, Adjustable

1,435,340 VND

1 Piece(s) 14 Day(s) M616634016,4Male Screw Type, Adjustable

1,452,888 VND

1 Piece(s) 14 Day(s) M616635016,4Male Screw Type, Adjustable

1,573,627 VND

1 Piece(s) 14 Day(s) M820822519,5Male Screw Type, Adjustable

1,573,994 VND

1 Piece(s) 14 Day(s) M820823019,5Male Screw Type, Adjustable

1,579,905 VND

1 Piece(s) 14 Day(s) M820823519,5Male Screw Type, Adjustable

1,585,998 VND

1 Piece(s) 14 Day(s) M820824019,5Male Screw Type, Adjustable

1,609,459 VND

1 Piece(s) 14 Day(s) M820825019,5Male Screw Type, Adjustable

1,615,737 VND

1 Piece(s) 14 Day(s) M820826019,5Male Screw Type, Adjustable

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Lever Material Zinc Die Cast, Plastic Coating, Black Support Washer Material Plastic PA, reinforced by glass fiber. Plastic POM, reinforced by glass fiber Screw Material Steel, Galvanizing