(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Product Information]
Used for precise centering and clamping of workpieces where slight clamp (scratches) is marked.
Self-Centering is possible with the following precision.
Parts for Centering and Clamping of the Workpieces with Internal Holes. ± 0,025 mm accuracy guaranteed.
Spherical clamping parts can be frictionally connected to the workpiece with pre-machining or machined surfaces, and can be centered and clamped.
Highly adjustable stroke and low height are characteristic of this product.
It can be operated both above and below the product.
•Related Keywords: HALDER, Internal/External Clamp, Work Clamp
Please check the type/dimensions/specifications of the part 23340.0214 in the Centering Clamping Part (Clamping Ball) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 23340.0214 trong chuỗi Centering Clamping Part (Clamping Ball).
Part Number |
---|
23340.0218 |
23340.0222 |
23340.0226 |
23340.0230 |
23340.0238 |
23340.0246 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | l1 (mm) | d1 (mm) | d2 (mm) |
---|---|---|---|---|---|---|---|
30,334,748 VND | 1 Piece(s) | 14 Day(s) | 5.5 | 18.5 | 22.5 | ||
34,022,146 VND | 1 Piece(s) | 14 Day(s) | 7 | 22.5 | 26.5 | ||
37,491,156 VND | 1 Piece(s) | 14 Day(s) | 7 | 26.5 | 30.5 | ||
40,605,132 VND | 1 Piece(s) | 14 Day(s) | 9 | 30.5 | 38.5 | ||
44,634,353 VND | 1 Piece(s) | 14 Day(s) | 11 | 38.5 | 46.5 | ||
55,602,009 VND | 1 Piece(s) | 14 Day(s) | 11 | 46.5 | 54.5 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy