(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Product Information]
Parts for centering and clamping of the workpieces with internal holes.
± 0,025 mm accuracy guaranteed.
Due to the clamping segment being polished, it can be frictionally connected to the workpiece with pre-machining or machined surfaces, and can be centered and clamped.
Highly adjustable stroke and low height are characteristic of this product.
It can be operated both above and below the product.
•Related Keywords: HALDER, Internal/External Clamp, Work Clamp
Part Number |
---|
23340.0014 |
23340.0018 |
23340.0022 |
23340.0026 |
23340.0030 |
23340.0038 |
23340.0046 |
23340.0054 |
23340.0070 |
23340.0086 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | l1 (mm) | l2 (mm) | d1 (mm) | d2 (mm) |
---|---|---|---|---|---|---|---|---|
33,530,878 VND | 1 Piece(s) | 14 Day(s) | 4.5 | 3 | 14.5 | 18.5 | ||
36,821,960 VND | 1 Piece(s) | 14 Day(s) | 5.5 | 3 | 18.5 | 22.5 | ||
40,605,132 VND | 1 Piece(s) | 14 Day(s) | 7 | 3 | 22.5 | 26.5 | ||
43,869,793 VND | 1 Piece(s) | 14 Day(s) | 7 | 3 | 26.5 | 30.5 | ||
47,652,554 VND | 1 Piece(s) | 14 Day(s) | 9 | 6 | 30.5 | 38.5 | ||
51,531,505 VND | 1 Piece(s) | 14 Day(s) | 11 | 6 | 38.5 | 46.5 | ||
66,077,570 VND | 1 Piece(s) | 14 Day(s) | 11 | 6 | 46.5 | 54.5 | ||
69,505,297 VND | 1 Piece(s) | 14 Day(s) | 15 | 12 | 54.5 | 70.5 | ||
73,889,552 VND | 1 Piece(s) | 14 Day(s) | 17 | 12 | 70.5 | 86.5 | ||
80,623,221 VND | 1 Piece(s) | 14 Day(s) | 25 | 12 | 86.5 | 102.5 |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy