(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 15/12/2024 to 5:00 (ICT) 16/12/2024. We apologize for the inconvenience.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

[Bottom Push Type] Floating Clamp - Clamping and Locking Fuction Separated Type M 12

[Bottom Push Type] Floating Clamp - Clamping and Locking Fuction Separated Type M 12
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      93,475,033VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Product Information]
Separate Clamps and Floating Clamps with Locks are used to clamp and support the additional clamping points of very flexible workpiece.
Clamping and bearing forces can be designed individually.
Floating Clamp Advantages:
■ Prevents Vibration during Processing
■ To reinforce clamped parts (thin parts such as workpiece wings, skeletons, and rings).
■ Material processing clamping prevents deformation.
•Related keywords: HALDER, Lower Push Clamp, Work Clamp

 
Part Number
23320.0014
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

93,475,033 VND

1 Piece(s) 14 Day(s)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Steel Type Main Body Type Hold Down Type
Detailed Material Surface Hardening Treatment, Manganese Phosphate Treatment and Grinding Case Material Aluminum, Blue Anodized Film Treatment Clamping Jaw Material Surface Hardening Treated Steel, Manganese Phosphate Treatment

Please check the type/dimensions/specifications of the part 23320.0014 in the [Bottom Push Type] Floating Clamp - Clamping and Locking Fuction Separated Type M 12 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 23320.0014 trong chuỗi [Bottom Push Type] Floating Clamp - Clamping and Locking Fuction Separated Type M 12.