(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Product Information]
Height of Down Rotation Clamp EH 23310 is adjusted.
•Related Keywords: HALDER, Bolt Clamp, Work Clamp
Part Number |
---|
23310.0125 |
23310.0126 |
23310.0127 |
23310.0140 |
23310.0141 |
23310.0142 |
23310.0145 |
23310.0146 |
23310.0147 |
23310.0160 |
23310.0161 |
23310.0162 |
23310.0165 |
23310.0166 |
23310.0167 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | l1 (mm) | d2 (mm) | System |
---|---|---|---|---|---|---|---|
3,639,096 VND | 1 Piece(s) | 14 Day(s) | 20 | M8 | V40 | ||
4,428,014 VND | 1 Piece(s) | 14 Day(s) | 40 | M8 | V40 | ||
5,015,059 VND | 1 Piece(s) | 14 Day(s) | 80 | M8 | V40 | ||
4,996,481 VND | 1 Piece(s) | 14 Day(s) | 35 | M12 | V70/L12 | ||
5,883,653 VND | 1 Piece(s) | 14 Day(s) | 70 | M12 | V70/L12 | ||
9,326,655 VND | 1 Piece(s) | 14 Day(s) | 140 | M12 | V70/L12 | ||
5,168,632 VND | 1 Piece(s) | 14 Day(s) | 35 | M16 | L16 | ||
6,121,856 VND | 1 Piece(s) | 14 Day(s) | 70 | M16 | L16 | ||
9,552,886 VND | 1 Piece(s) | 14 Day(s) | 140 | M16 | L16 | ||
8,152,567 VND | 1 Piece(s) | 14 Day(s) | 35 | M12 | V70/L12 | ||
9,791,501 VND | 1 Piece(s) | 14 Day(s) | 70 | M12 | V70/L12 | ||
16,145,369 VND | 1 Piece(s) | 14 Day(s) | 140 | M12 | V70/L12 | ||
8,305,313 VND | 1 Piece(s) | 14 Day(s) | 35 | M16 | L16 | ||
9,956,221 VND | 1 Piece(s) | 14 Day(s) | 70 | M16 | L16 | ||
16,390,176 VND | 1 Piece(s) | 6 Day(s) | 140 | M16 | L16 |
Loading...Tải…
Material | Steel, Surface-Hardening Treatment, Blackening, Polishing |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy