(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

[Bottom Push Type]Down Rotating Clamp - Basic Type, Size 44 (Part Number)

[Bottom Push Type]Down Rotating Clamp - Basic Type, Size 44
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      15,375,027VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[HALDER]
HALDER is a German company founded in 1938 and supplies the following products.
•Standard Machinery and Equipment Parts, such as Plungers, Index Plungers, Lock Pins, Clamping Parts, Mechanical Accessories, etc.
·Tools such as Pre-fabricated Hammer, Bounce-Free Hammer and Ax which can be used in various fields
•Clamping Parts, work holding system (jig fixture) such as modular clamping system used in product processing.
•Related keywords: HALDER, Lower Push Clamp, Work Clamp

 
Part Number
23310.0034
23310.0035
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCategory

21,159,601 VND

1 Piece(s) 14 Day(s) Eccentric Clamping Lever Included

15,375,027 VND

1 Piece(s) 14 Day(s) Clamping Screw Included

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Steel Type Main Body Type Hold Down Type
Detailed Material Alloy Surface Hardened Steel, Surface Hardening Treatment, Blackening and Polishing