(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Product Information]
Clamping claws are designed for clamping chuck and fixture installations.
Counter bore or screw hole are only used for installation.
Because The Sharp Edges of the clamping claws are secured to the workpiece, Avoid horizontal or lateral movement in the fixed state.
The Stop Parts are used for selecting positioning the workpiece.
•Related Keywords: HALDER, Bolt Clamp, Work Clamp
Part Number |
---|
23290.0100 |
23290.0101 |
23290.0102 |
23290.0103 |
23290.0104 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | l (mm) | h1 (mm) |
---|---|---|---|---|---|---|
5,197,117 VND | 1 Piece(s) | 14 Day(s) | 12.7 | 9.53 | ||
3,695,241 VND | 1 Piece(s) | 14 Day(s) | 19.05 | 6.35 | ||
4,111,787 VND | 1 Piece(s) | 14 Day(s) | 25.4 | 7.92 | ||
4,507,277 VND | 1 Piece(s) | 14 Day(s) | 12.7 | 7.92 | ||
4,480,856 VND | 1 Piece(s) | 14 Day(s) | - | 6.35 |
Loading...Tải…
Material | Steel, Hardening Treatment, Blackening |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy