(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Product Information]
It is a fast-motion clamping part which makes it possible to simultaneously apply pressure to stopper and plate direction.
It has the effect of pulling down while simultaneously clamping.
The Low Structure facilitates the machining of the entire surface and can be used with the cylindrical stopper EH 23280 to replace special fixtures.
•Related Keywords: HALDER, Internal/External Clamp, Work Clamp
Please check the type/dimensions/specifications of the part 23210.0101 in the Down Hold Clamp (Clamping Lever included) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 23210.0101 trong chuỗi Down Hold Clamp (Clamping Lever included).
Part Number |
---|
23210.0102 |
23210.0105 |
23210.0106 |
23210.0321 |
23210.0322 |
23210.0325 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | l1 (mm) | l2 (mm) | d1 (mm) | d2 (mm) | a (mm) | b (mm) | T-slot size (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
14,065,944 VND | 1 Piece(s) | 14 Day(s) | 132 | 50 | M8 | 8.4 | 9.6 | 32 | 10 | ||
14,065,944 VND | 1 Piece(s) | 14 Day(s) | 132 | 50 | M8 | 8.4 | 9.6 | 32 | 10 | ||
14,065,944 VND | 1 Piece(s) | 14 Day(s) | 132 | 50 | M8 | 8.4 | 9.6 | 32 | 10 | ||
16,769,155 VND | 1 Piece(s) | 14 Day(s) | 190 | 72 | M12 | 12.5 | 11.6 | 48 | 12 | ||
16,769,155 VND | 1 Piece(s) | 14 Day(s) | 190 | 72 | M12 | 12.5 | 11.6 | 48 | 12 | ||
16,769,155 VND | 1 Piece(s) | 14 Day(s) | 190 | 72 | M12 | 12.5 | 11.6 | 48 | 12 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy