(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Product Information]
The Clamping Height can be extended by screwing the expansion support to the counter part EH 23185 (Dimension h2).
The Clamping Height can be adjusted without value difference by means of an extension support.
•Related Keywords: HALDER, Internal/External Clamp, Work Clamp
Part Number |
---|
23185.0410 |
23185.0412 |
23185.0413 |
23185.0416 |
23185.0417 |
23185.0420 |
23185.0421 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | l (mm) | d1 (mm) | d2 (mm) | a (mm) | b (mm) |
---|---|---|---|---|---|---|---|---|---|
2,694,874 VND | 1 Piece(s) | 14 Day(s) | 39 | M10 | 30 | 10 | 30 | ||
3,497,083 VND | 1 Piece(s) | 14 Day(s) | 49 | M12 | 36 | 16 | 42 | ||
3,728,681 VND | 1 Piece(s) | 14 Day(s) | 94 | M12 | 36 | 16 | 42 | ||
3,975,140 VND | 1 Piece(s) | 14 Day(s) | 55 | M16 | 42 | 20 | 50 | ||
4,302,927 VND | 1 Piece(s) | 14 Day(s) | 90 | M16 | 42 | 20 | 50 | ||
5,313,535 VND | 1 Piece(s) | 14 Day(s) | 69 | M20 | 50 | 25 | 50 | ||
6,611,059 VND | 1 Piece(s) | 14 Day(s) | 109 | M20 | 50 | 25 | 50 |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy