(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Product Information]
The Thrust Pad and The Counter Part are connected clamps to prevent the parts from being lost.
Therefore, The Clamp can be used quickly.
The Clamp has Two Plane Nose-clamp a Point of Contact and can be used upside down depending on what is its use.
•Related Keywords: HALDER, Internal/External Clamp, Work Clamp
Please check the type/dimensions/specifications of the part 23185.0312 in the Clamp (Counter Piece Adjustable with Slot, Hexagonal Stud) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 23185.0312 trong chuỗi Clamp (Counter Piece Adjustable with Slot, Hexagonal Stud).
Part Number |
---|
23185.0313 |
23185.0314 |
23185.0315 |
23185.0316 |
23185.0317 |
23185.0318 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | b1 (mm) | l1 (mm) | l2 (mm) | d1 (mm) | d2 (mm) | l4 (mm) |
---|---|---|---|---|---|---|---|---|---|---|
10,161,810 VND | 1 Piece(s) | 14 Day(s) | 44 | 115 | 25 | 13 | M12 | 125 | ||
11,240,948 VND | 1 Piece(s) | 14 Day(s) | 55 | 150 | 35 | 17 | M12 | 125 | ||
11,049,807 VND | 1 Piece(s) | 14 Day(s) | 55 | 150 | 35 | 17 | M12 | 160 | ||
11,350,347 VND | 1 Piece(s) | 14 Day(s) | 55 | 150 | 35 | 17 | M16 | 125 | ||
11,678,135 VND | 1 Piece(s) | 14 Day(s) | 55 | 150 | 35 | 17 | M16 | 160 | ||
13,371,151 VND | 1 Piece(s) | 14 Day(s) | 62 | 187 | 44 | 21 | M16 | 160 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy