(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Jig Bush - Bushing · Positioning Clamping Pin

Jig Bush - Bushing · Positioning Clamping Pin
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,395,673VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Floating bushings have grooves to distinguish the products.

 
Part Number
23111.0702
23111.0704
23111.0706
23111.0708
23111.0710
23111.0712
23111.0714
23111.0716
23111.0732
23111.0734
23111.0736
23111.0738
23111.0740
23111.0742
23111.0744
23111.0746
23111.0802
23111.0804
23111.0806
23111.0808
23111.0810
23111.0812
23111.0814
23111.0816
23111.0832
23111.0834
23111.0836
23111.0838
23111.0840
23111.0842
23111.0844
23111.0846
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMaterial Inner Diameter
(mm)
Outer Diameter
(mm)
Material d1
(mm)
l
(mm)
d2
(mm)
X
(mm)
D2
(mm)

1,494,734 VND

1 Piece(s) 14 Day(s) Steel1625Reinforced Steel, Blackening1620252025

1,582,478 VND

1 Piece(s) 14 Day(s) Steel1625Reinforced Steel, Blackening1625252525

1,763,137 VND

1 Piece(s) 14 Day(s) Steel2035Reinforced Steel, Blackening2020352035

1,854,212 VND

1 Piece(s) 14 Day(s) Steel2035Reinforced Steel, Blackening2025352535

1,807,801 VND

1 Piece(s) 14 Day(s) Steel2535Reinforced Steel, Blackening2520352035

1,922,583 VND

1 Piece(s) 14 Day(s) Steel2535Reinforced Steel, Blackening2525352535

2,288,232 VND

1 Piece(s) 14 Day(s) Steel3045Reinforced Steel, Blackening3020452045

2,491,681 VND

1 Piece(s) 14 Day(s) Steel3045Reinforced Steel, Blackening3025452545

1,395,673 VND

1 Piece(s) 14 Day(s) Steel16.825Reinforced Steel, Blackening16.820252025

1,483,990 VND

1 Piece(s) 14 Day(s) Steel16.825Reinforced Steel, Blackening16.825252525

1,676,310 VND

1 Piece(s) 14 Day(s) Steel20.835Reinforced Steel, Blackening20.820352035

1,766,809 VND

1 Piece(s) 14 Day(s) Steel20.835Reinforced Steel, Blackening20.825352535

1,696,344 VND

1 Piece(s) 14 Day(s) Steel25.835Reinforced Steel, Blackening25.820352035

1,797,609 VND

1 Piece(s) 14 Day(s) Steel25.835Reinforced Steel, Blackening25.825352535

2,164,176 VND

1 Piece(s) 14 Day(s) Steel30.845Reinforced Steel, Blackening30.820452045

2,342,080 VND

1 Piece(s) 14 Day(s) Steel30.845Reinforced Steel, Blackening30.825452545

2,393,922 VND

1 Piece(s) 14 Day(s) Stainless Steel1625Stainless Steel 1.4112, Hardening Treatment1620252025

2,494,268 VND

1 Piece(s) 14 Day(s) Stainless Steel1625Stainless Steel 1.4112, Hardening Treatment1625252525

2,609,912 VND

1 Piece(s) 14 Day(s) Stainless Steel2035Stainless Steel 1.4112, Hardening Treatment202035-35

2,704,862 VND

1 Piece(s) 14 Day(s) Stainless Steel2035Stainless Steel 1.4112, Hardening Treatment202535-35

2,936,873 VND

1 Piece(s) 14 Day(s) Stainless Steel2535Stainless Steel 1.4112, Hardening Treatment252035-35

3,156,086 VND

1 Piece(s) 14 Day(s) Stainless Steel2535Stainless Steel 1.4112, Hardening Treatment252535-35

3,538,366 VND

1 Piece(s) 14 Day(s) Stainless Steel3045Stainless Steel 1.4112, Hardening Treatment302045-45

3,879,364 VND

1 Piece(s) 14 Day(s) Stainless Steel3045Stainless Steel 1.4112, Hardening Treatment302545-45

2,257,633 VND

1 Piece(s) 14 Day(s) Stainless Steel16.825Stainless Steel 1.4112, Hardening Treatment16.82025-25

2,357,979 VND

1 Piece(s) 14 Day(s) Stainless Steel16.825Stainless Steel 1.4112, Hardening Treatment16.82525-25

2,575,498 VND

1 Piece(s) 14 Day(s) Stainless Steel20.835Stainless Steel 1.4112, Hardening Treatment20.82035-35

2,691,199 VND

1 Piece(s) 14 Day(s) Stainless Steel20.835Stainless Steel 1.4112, Hardening Treatment20.82535-35

2,787,015 VND

1 Piece(s) 14 Day(s) Stainless Steel25.835Stainless Steel 1.4112, Hardening Treatment25.82035-35

2,991,366 VND

1 Piece(s) 14 Day(s) Stainless Steel25.835Stainless Steel 1.4112, Hardening Treatment25.82535-35

3,373,647 VND

1 Piece(s) 14 Day(s) Stainless Steel30.845Stainless Steel 1.4112, Hardening Treatment30.82045-45

3,728,681 VND

1 Piece(s) 14 Day(s) Stainless Steel30.845Stainless Steel 1.4112, Hardening Treatment30.82545-45

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Bushing Basic Shape Straight O.D. Tolerance +0.01/ +0.0025
I.D. Shape Circular