(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Washer - Shaft/C-washer · Ultra-Precision Design

Washer - Shaft/C-washer · Ultra-Precision Design
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      474,430VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[HALDER]
HALDER is a German company founded in 1938 and supplies the following products.
•Standard Machinery and Equipment Parts, such as Plungers, Index Plungers, Lock Pins, Clamping Parts, Mechanical Accessories, etc.
·Tools such as Pre-fabricated Hammer, Bounce-Free Hammer and Ax which can be used in various fields
•Clamping Parts, work holding system (jig fixture) such as modular clamping system used in product processing.
•Related keywords: Metal, Washer, Screw Washer

 
Part Number
23060.0105
23060.0106
23060.0108
23060.0110
23060.0113
23060.0117
23060.0155
23060.0156
23060.0158
23060.0160
23060.0163
23060.0167
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMaterial Inner Dia. d
(mm)
Washer Material d1
(mm)
d2
(mm)
s
(mm)
For screws
(mm)

474,430 VND

1 Piece(s) 14 Day(s) Steel5.3Heat Treatment Steel, Quenching, Blackening5.3133M5

491,404 VND

1 Piece(s) 14 Day(s) Steel6.4Heat Treatment Steel, Quenching, Blackening6.4173M6

555,692 VND

1 Piece(s) 14 Day(s) Steel8.4Heat Treatment Steel, Quenching, Blackening8.4244M8

587,903 VND

1 Piece(s) 14 Day(s) Steel10.5Heat Treatment Steel, Quenching, Blackening10.5304M10

680,009 VND

1 Piece(s) 14 Day(s) Steel13Heat Treatment Steel, Quenching, Blackening13365M12

751,652 VND

1 Piece(s) 14 Day(s) Steel17Heat Treatment Steel, Quenching, Blackening17455M16

486,454 VND

1 Piece(s) 14 Day(s) Stainless Steel5.3Stainless Steel 1.43055.3133M5

503,435 VND

1 Piece(s) 14 Day(s) Stainless Steel6.4Stainless Steel 1.43056.4173M6

568,292 VND

1 Piece(s) 14 Day(s) Stainless Steel8.4Stainless Steel 1.43058.4244M8

601,079 VND

1 Piece(s) 14 Day(s) Stainless Steel10.5Stainless Steel 1.430510.5304M10

737,279 VND

1 Piece(s) 14 Day(s) Stainless Steel13Stainless Steel 1.430513365M12

793,459 VND

1 Piece(s) 14 Day(s) Stainless Steel17Stainless Steel 1.430517455M16

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type C washer