(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Washer - Cylinder Washer/Conical SeatŸ · Stainless Steel. Similar to DIN 6319

Washer - Cylinder Washer/Conical SeatŸ · Stainless Steel. Similar to DIN 6319
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      407,236VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[HALDER]
HALDER is a German company founded in 1938 and supplies the following products.
•Standard Machinery and Equipment Parts, such as Plungers, Index Plungers, Lock Pins, Clamping Parts, Mechanical Accessories, etc.
·Tools such as Pre-fabricated Hammer, Bounce-Free Hammer and Ax which can be used in various fields
•Clamping Parts, work holding system (jig fixture) such as modular clamping system used in product processing.
•Related keywords: Metal, Washer, Screw Washer

 
Part Number
23050.0406
23050.0408
23050.0410
23050.0412
23050.0416
23050.0420
23050.0424
23050.0430
23050.0436
23050.0442
23050.0448
23050.0466
23050.0468
23050.0470
23050.0472
23050.0476
23050.0480
23050.0484
23050.0490
23050.0606
23050.0608
23050.0610
23050.0612
23050.0616
23050.0620
23050.0624
23050.0630
23050.0636
23050.0642
23050.0648
23050.0666
23050.0668
23050.0670
23050.0672
23050.0676
23050.0680
23050.0684
23050.0686
23050.0688
23050.0692
23050.0694
23050.0706
23050.0708
23050.0710
23050.0712
23050.0716
23050.0720
23050.0724
23050.0730
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngInner Dia. d
(mm)
Washer Material Conical Seat Material d1
(mm)
d2
(mm)
d3
(mm)
d4
(mm)
d5
(mm)
h1
(mm)
h2
(mm)
h3 For screws
(mm)

407,236 VND

1 Piece(s) 6 Day(s) 7.1-Stainless Steel 1.4305-7.1-1211--2.8M6

447,122 VND

1 Piece(s) 14 Day(s) 9.6-Stainless Steel 1.4305-9.6-1714.5--3.5M8

491,773 VND

1 Piece(s) 6 Day(s) 12-Stainless Steel 1.4305-12-2118.5--4.2M10

519,998 VND

1 Piece(s) 6 Day(s) 14.2-Stainless Steel 1.4305-14.2-2420--5M12

634,869 VND

1 Piece(s) 6 Day(s) 19-Stainless Steel 1.4305-19-3026--6.2M16

752,375 VND

1 Piece(s) 14 Day(s) 23.2-Stainless Steel 1.4305-23.2-3631--7.5M20

1,028,399 VND

1 Piece(s) 6 Day(s) 28-Stainless Steel 1.4305-28-4437--9.5M24

1,475,431 VND

1 Piece(s) 14 Day(s) 35-Stainless Steel 1.4305-35-5649--12M30

2,074,689 VND

1 Piece(s) 14 Day(s) 42-Stainless Steel 1.4305-42-6860--15M36

3,596,162 VND

1 Piece(s) 14 Day(s) 49-Stainless Steel 1.4305-49-7870--18M42

5,192,576 VND

1 Piece(s) 14 Day(s) 56-Stainless Steel 1.4305-56-9282--22M48

468,679 VND

1 Piece(s) 14 Day(s) 7.1-Stainless Steel 1.4305-7.1-1711--4M6

526,460 VND

1 Piece(s) 14 Day(s) 9.6-Stainless Steel 1.4305-9.6-2414.5--5M8

655,464 VND

1 Piece(s) 6 Day(s) 12-Stainless Steel 1.4305-12-3018.5--5M10

781,334 VND

1 Piece(s) 14 Day(s) 14.2-Stainless Steel 1.4305-14.2-3620--6M12

1,078,206 VND

1 Piece(s) 14 Day(s) 19-Stainless Steel 1.4305-19-4426--7M16

1,452,944 VND

1 Piece(s) 14 Day(s) 23.2-Stainless Steel 1.4305-23.2-5031--8M20

1,919,362 VND

1 Piece(s) 14 Day(s) 28-Stainless Steel 1.4305-28-6037--10M24

2,267,493 VND

1 Piece(s) 6 Day(s) 35-Stainless Steel 1.4305-35-6849--12M30

453,053 VND

1 Piece(s) 6 Day(s) 6.4Stainless Steel A4-6.4-12--0.72.3-M6

529,985 VND

1 Piece(s) 14 Day(s) 8.4Stainless Steel A4-8.4-17--0.63.2-M8

596,398 VND

1 Piece(s) 14 Day(s) 10.5Stainless Steel A4-10.5-21--0.84-M10

621,395 VND

1 Piece(s) 14 Day(s) 13Stainless Steel A4-13-24--1.14.6-M12

739,149 VND

1 Piece(s) 14 Day(s) 17Stainless Steel A4-17-30--1.35.3-M16

911,088 VND

1 Piece(s) 14 Day(s) 21Stainless Steel A4-21-36--26.3-M20

1,251,507 VND

1 Piece(s) 14 Day(s) 25Stainless Steel A4-25-44--2.48.2-M24

1,896,171 VND

1 Piece(s) 14 Day(s) 31Stainless Steel A4-31-56--3.611.2-M30

2,513,313 VND

1 Piece(s) 6 Day(s) 37Stainless Steel A4-37-68--4.614-M36

4,189,399 VND

1 Piece(s) 14 Day(s) 43Stainless Steel A4-43-78--6.517-M42

6,006,264 VND

1 Piece(s) 14 Day(s) 50Stainless Steel A4-50-92--821-M48

464,508 VND

1 Piece(s) 14 Day(s) 7.1-Stainless Steel A4-7.1-1211--2.8M6

545,060 VND

1 Piece(s) 14 Day(s) 9.6-Stainless Steel A4-9.6-1714.5--3.5M8

614,335 VND

1 Piece(s) 14 Day(s) 12-Stainless Steel A4-12-2118.5--4.2M10

644,856 VND

1 Piece(s) 14 Day(s) 14.2-Stainless Steel A4-14.2-2420--5M12

758,578 VND

1 Piece(s) 14 Day(s) 19-Stainless Steel A4-19-3026--6.2M16

934,505 VND

1 Piece(s) 14 Day(s) 23.2-Stainless Steel A4-23.2-3631--7.5M20

1,298,154 VND

1 Piece(s) 14 Day(s) 28-Stainless Steel A4-28-4437--9.5M24

1,955,379 VND

1 Piece(s) 14 Day(s) 35-Stainless Steel A4-35-5649--12M30

2,620,501 VND

1 Piece(s) 6 Day(s) 42-Stainless Steel A4-42-6860--15M36

4,281,460 VND

1 Piece(s) 14 Day(s) 49-Stainless Steel A4-49-7870--18M42

6,091,306 VND

1 Piece(s) 14 Day(s) 56-Stainless Steel A4-56-9282--22M48

630,762 VND

1 Piece(s) 14 Day(s) 7.1-Stainless Steel A4-7.1-1711--4M6

710,881 VND

1 Piece(s) 14 Day(s) 9.6-Stainless Steel A4-9.6-2414.5--5M8

825,566 VND

1 Piece(s) 14 Day(s) 12-Stainless Steel A4-12-3018.5--5M10

969,190 VND

1 Piece(s) 14 Day(s) 14.2-Stainless Steel A4-14.2-3620--6M12

1,271,788 VND

1 Piece(s) 14 Day(s) 19-Stainless Steel A4-19-4426--7M16

1,966,110 VND

1 Piece(s) 14 Day(s) 23.2-Stainless Steel A4-23.2-5031--8M20

2,454,294 VND

1 Piece(s) 14 Day(s) 28-Stainless Steel A4-28-6037--10M24

2,819,606 VND

1 Piece(s) 14 Day(s) 35-Stainless Steel A4-35-6849--12M30

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Stainless Steel Type Spherical Washer