(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Washer - Cylinder Washer/Conical SeatŸ  Stainless Steel. Similar to DIN 6319

Washer - Cylinder Washer/Conical SeatŸ  Stainless Steel. Similar to DIN 6319
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      404,946VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[HALDER]
HALDER is a German company founded in 1938 and supplies the following products.
•Standard Machinery and Equipment Parts, such as Plungers, Index Plungers, Lock Pins, Clamping Parts, Mechanical Accessories, etc.
·Tools such as Pre-fabricated Hammer, Bounce-Free Hammer and Ax which can be used in various fields
•Clamping Parts, work holding system (jig fixture) such as modular clamping system used in product processing.
•Related keywords: Metal, Washer, Screw Washer

 
Part Number
23050.0306
23050.0308
23050.0310
23050.0312
23050.0316
23050.0320
23050.0324
23050.0330
23050.0336
23050.0342
23050.0348
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngInner Dia. d
(mm)
d1
(mm)
d3
(mm)
h1
(mm)
h2
(mm)
For screws
(mm)

404,946 VND

1 Piece(s) 6 Day(s) 6.46.4120.72.3M6

438,347 VND

1 Piece(s) 14 Day(s) 8.48.4170.63.2M8

482,424 VND

1 Piece(s) 6 Day(s) 10.510.5210.84M10

513,149 VND

1 Piece(s) 6 Day(s) 1313241.14.6M12

622,313 VND

1 Piece(s) 6 Day(s) 1717301.35.3M16

738,696 VND

1 Piece(s) 14 Day(s) 21213626.3M20

992,055 VND

1 Piece(s) 6 Day(s) 2525442.48.2M24

1,416,223 VND

1 Piece(s) 6 Day(s) 3131563.611.2M30

2,006,448 VND

1 Piece(s) 14 Day(s) 3737684.614M36

3,529,284 VND

1 Piece(s) 14 Day(s) 4343786.517M42

5,143,037 VND

1 Piece(s) 14 Day(s) 505092821M48

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Stainless Steel Type Spherical Washer Washer Material Stainless Steel A4