(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Washer - Cylinder Washer/Conical SeatŸ  DIN 6319

Washer - Cylinder Washer/Conical SeatŸ  DIN 6319
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      349,206VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[HALDER]
HALDER is a German company founded in 1938 and supplies the following products.
•Standard Machinery and Equipment Parts, such as Plungers, Index Plungers, Lock Pins, Clamping Parts, Mechanical Accessories, etc.
·Tools such as Pre-fabricated Hammer, Bounce-Free Hammer and Ax which can be used in various fields
•Clamping Parts, work holding system (jig fixture) such as modular clamping system used in product processing.
•Related keywords: Metal, Washer, Screw Washer

 
Part Number
23050.0006
23050.0008
23050.0010
23050.0012
23050.0014
23050.0016
23050.0020
23050.0022
23050.0024
23050.0027
23050.0030
23050.0033
23050.0036
23050.0039
23050.0042
23050.0048
23050.0052
23050.0056
23050.0060
23050.0064
23050.0106
23050.0108
23050.0110
23050.0112
23050.0114
23050.0116
23050.0120
23050.0122
23050.0124
23050.0127
23050.0130
23050.0133
23050.0136
23050.0139
23050.0142
23050.0148
23050.0152
23050.0156
23050.0160
23050.0164
23050.0206
23050.0208
23050.0210
23050.0212
23050.0214
23050.0216
23050.0220
23050.0224
23050.0230
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngInner Dia. d
(mm)
Washer Material Conical Seat Material d1
(mm)
d2
(mm)
d3
(mm)
d4
(mm)
d5
(mm)
h1
(mm)
h2
(mm)
h3 For screws
(mm)

349,206 VND

1 Piece(s) 6 Day(s) 6.4Tempered Steel, Manganese Phosphate Treatment-6.4-12--0.72.3-M6

352,436 VND

1 Piece(s) 6 Day(s) 8.4Tempered Steel, Manganese Phosphate Treatment-8.4-17--0.63.2-M8

365,016 VND

1 Piece(s) 6 Day(s) 10.5Tempered Steel, Manganese Phosphate Treatment-10.5-21--0.84-M10

377,410 VND

1 Piece(s) 6 Day(s) 13Tempered Steel, Manganese Phosphate Treatment-13-24--1.14.6-M12

405,636 VND

1 Piece(s) 6 Day(s) 15Tempered Steel, Manganese Phosphate Treatment-15-28--1.45-M14

405,822 VND

1 Piece(s) 6 Day(s) 17Tempered Steel, Manganese Phosphate Treatment-17-30--1.35.3-M16

450,039 VND

1 Piece(s) 6 Day(s) 21Tempered Steel, Manganese Phosphate Treatment-21-36--26.3-M20

918,262 VND

1 Piece(s) 14 Day(s) 23Tempered Steel, Manganese Phosphate Treatment-23-40--2.57.6-M22

522,806 VND

1 Piece(s) 6 Day(s) 25Tempered Steel, Manganese Phosphate Treatment-25-44--2.48.2-M24

991,474 VND

1 Piece(s) 14 Day(s) 28Tempered Steel, Manganese Phosphate Treatment-28-50--3.310.2-M27

674,556 VND

1 Piece(s) 6 Day(s) 31Tempered Steel, Manganese Phosphate Treatment-31-56--3.611.2-M30

1,126,852 VND

1 Piece(s) 14 Day(s) 34Tempered Steel, Manganese Phosphate Treatment-34-62--4.413-M33

1,134,197 VND

1 Piece(s) 14 Day(s) 37Tempered Steel, Manganese Phosphate Treatment-37-68--4.614-M36

1,828,911 VND

1 Piece(s) 14 Day(s) 40Tempered Steel, Manganese Phosphate Treatment-40-75--5.616-M39

1,520,496 VND

1 Piece(s) 14 Day(s) 43Tempered Steel, Manganese Phosphate Treatment-43-78--6.517-M42

2,125,164 VND

1 Piece(s) 6 Day(s) 50Tempered Steel, Manganese Phosphate Treatment-50-92--821-M48

2,338,025 VND

1 Piece(s) 14 Day(s) 54Tempered Steel, Manganese Phosphate Treatment-54-96--9.322-M52

3,362,011 VND

1 Piece(s) 14 Day(s) 58Tempered Steel, Manganese Phosphate Treatment-58-103--9.823-M56

3,960,949 VND

1 Piece(s) 14 Day(s) 62Tempered Steel, Manganese Phosphate Treatment-62-112--1125-M60

4,360,723 VND

1 Piece(s) 14 Day(s) 66Tempered Steel, Manganese Phosphate Treatment-66-120--1227-M64

352,825 VND

1 Piece(s) 6 Day(s) 7.1-Tempered Steel, Manganese Phosphate Treatment-7.1-1211--2.8M6

356,630 VND

1 Piece(s) 6 Day(s) 9.6-Tempered Steel, Manganese Phosphate Treatment-9.6-1714.5--3.5M8

369,209 VND

1 Piece(s) 6 Day(s) 12-Tempered Steel, Manganese Phosphate Treatment-12-2118.5--4.2M10

379,497 VND

1 Piece(s) 6 Day(s) 14.2-Tempered Steel, Manganese Phosphate Treatment-14.2-2420--5M12

425,088 VND

1 Piece(s) 6 Day(s) 16.5-Tempered Steel, Manganese Phosphate Treatment-16.5-2824.8--5.6M14

424,494 VND

1 Piece(s) 6 Day(s) 19-Tempered Steel, Manganese Phosphate Treatment-19-3026--6.2M16

465,066 VND

1 Piece(s) 6 Day(s) 23.2-Tempered Steel, Manganese Phosphate Treatment-23.2-3631--7.5M20

975,081 VND

1 Piece(s) 14 Day(s) 26-Tempered Steel, Manganese Phosphate Treatment-26-4034--8.5M22

548,082 VND

1 Piece(s) 6 Day(s) 28-Tempered Steel, Manganese Phosphate Treatment-28-4437--9.5M24

1,038,514 VND

1 Piece(s) 14 Day(s) 31.5-Tempered Steel, Manganese Phosphate Treatment-31.5-5043--10.5M27

696,538 VND

1 Piece(s) 6 Day(s) 35-Tempered Steel, Manganese Phosphate Treatment-35-5649--12M30

1,193,071 VND

1 Piece(s) 14 Day(s) 38.5-Tempered Steel, Manganese Phosphate Treatment-38.5-6255--14M33

1,179,920 VND

1 Piece(s) 14 Day(s) 42-Tempered Steel, Manganese Phosphate Treatment-42-6860--15M36

1,900,391 VND

1 Piece(s) 14 Day(s) 45-Tempered Steel, Manganese Phosphate Treatment-45-7567--17M39

1,534,835 VND

1 Piece(s) 14 Day(s) 49-Tempered Steel, Manganese Phosphate Treatment-49-7870--18M42

2,154,416 VND

1 Piece(s) 6 Day(s) 56-Tempered Steel, Manganese Phosphate Treatment-56-9282--22M48

2,426,502 VND

1 Piece(s) 14 Day(s) 60-Tempered Steel, Manganese Phosphate Treatment-60-9685--24M52

3,387,723 VND

1 Piece(s) 14 Day(s) 65-Tempered Steel, Manganese Phosphate Treatment-65-10393--25M56

4,004,547 VND

1 Piece(s) 14 Day(s) 70-Tempered Steel, Manganese Phosphate Treatment-70-112102--28M60

4,516,565 VND

1 Piece(s) 6 Day(s) 75-Tempered Steel, Manganese Phosphate Treatment-75-120110--30M64

390,214 VND

1 Piece(s) 14 Day(s) 7.1-Heat Treatment Steel, Heat Treatment, Manganese Phosphate Treatment-7.1-1711--4M6

422,613 VND

1 Piece(s) 14 Day(s) 9.6-Heat Treatment Steel, Heat Treatment, Manganese Phosphate Treatment-9.6-2414.5--5M8

441,838 VND

1 Piece(s) 6 Day(s) 12-Heat Treatment Steel, Heat Treatment, Manganese Phosphate Treatment-12-3018.5--5M10

482,187 VND

1 Piece(s) 6 Day(s) 14.2-Heat Treatment Steel, Heat Treatment, Manganese Phosphate Treatment-14.2-3620--6M12

563,265 VND

1 Piece(s) 14 Day(s) 16.5-Heat Treatment Steel, Heat Treatment, Manganese Phosphate Treatment-16.5-4024.8--6M14

575,162 VND

1 Piece(s) 14 Day(s) 19-Heat Treatment Steel, Heat Treatment, Manganese Phosphate Treatment-19-4426--7M16

665,070 VND

1 Piece(s) 6 Day(s) 23.2-Heat Treatment Steel, Heat Treatment, Manganese Phosphate Treatment-23.2-5031--8M20

882,761 VND

1 Piece(s) 6 Day(s) 28-Heat Treatment Steel, Heat Treatment, Manganese Phosphate Treatment-28-6037--10M24

1,329,746 VND

1 Piece(s) 6 Day(s) 35-Heat Treatment Steel, Heat Treatment, Manganese Phosphate Treatment-35-6849--12M30

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Steel Type Spherical Washer