(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Product Information]
The stud is mounted on the DIN 508 T-nut (EH 23010./23020.) And DIN 6330 nut (EH 23070.) When connected to DIN 6340 washers (EH 23060.), it becomes a complete clamping stud.
•Related keywords: HALDER, Clamping Screw, Adjusting Screw/Adjusting Block
Part Number |
---|
23040.0724 |
23040.0725 |
23040.0726 |
23040.0763 |
23040.0764 |
23040.0765 |
23040.0783 |
23040.0784 |
23040.0785 |
23040.0804 |
23040.0805 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Thread Dia. | l2 (mm) | l1 (mm) | d (mm) | b (mm) | b2 (mm) | WS (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
1,924,842 VND | 1 Piece(s) | 14 Day(s) | M12 | 4 | 100 | M12 | 15 | 63 | 4 | ||
2,481,980 VND | 1 Piece(s) | 14 Day(s) | M12 | 4 | 125 | M12 | 15 | 75 | 4 | ||
2,037,366 VND | 1 Piece(s) | 14 Day(s) | M12 | 4 | 160 | M12 | 15 | 100 | 4 | ||
2,188,014 VND | 1 Piece(s) | 14 Day(s) | M16 | 4 | 125 | M16 | 19 | 75 | 4 | ||
2,682,900 VND | 1 Piece(s) | 14 Day(s) | M16 | 4 | 160 | M16 | 19 | 100 | 4 | ||
2,193,234 VND | 1 Piece(s) | 14 Day(s) | M16 | 4 | 200 | M16 | 19 | 125 | 4 | ||
2,790,501 VND | 1 Piece(s) | 14 Day(s) | M20 | 5 | 160 | M20 | 27 | 100 | 5 | ||
2,898,142 VND | 1 Piece(s) | 14 Day(s) | M20 | 5 | 200 | M20 | 27 | 125 | 5 | ||
3,109,248 VND | 1 Piece(s) | 14 Day(s) | M20 | 5 | 250 | M20 | 27 | 160 | 5 | ||
4,623,696 VND | 1 Piece(s) | 14 Day(s) | M24 | 5 | 200 | M24 | 35 | 125 | 5 | ||
4,910,613 VND | 1 Piece(s) | 14 Day(s) | M24 | 5 | 250 | M24 | 35 | 160 | 5 |
Loading...Tải…
Screw Type | Full Threaded | Material (Thread) | Steel | Detailed Material | Heat Treated Steel |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy