(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Product Information]
It is used for jig fixture and to adjust the position of the workpiece before machining.
Accuracy of 0.015 to 0.075 mm depends on the surface condition of the workpiece.
Makes contact status visible on the monitor unit using Air Pressure (See Part No 22800.0612).
Part Number |
---|
22800.0010 |
22800.0020 |
22800.0100 |
22800.0400 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | h1 (mm) | d1 (mm) | d2 (mm) | h2 (mm) | h3 (mm) | l (mm) |
---|---|---|---|---|---|---|---|---|---|---|
2,106,058 VND | 1 Piece(s) | 14 Day(s) | 13 | 16 | 8 | 27 | - | 28 | ||
2,287,454 VND | 1 Piece(s) | 14 Day(s) | 20 | 25 | 12 | 39 | - | 36.5 | ||
1,761,987 VND | 1 Piece(s) | 14 Day(s) | 5 | 16 | 8 | 28.5 | 15 | - | ||
9,504,160 VND | 1 Piece(s) | 14 Day(s) | - | - | - | - | - | - |
Loading...Tải…
Clamping Pad Material | Tool Steel, Hardening Treatment, Polishing | Seal Material | PVC |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy