(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Product Information]
Can be used as legs or thrust pads of machinery.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | d1 (mm) | d2 (mm) | Maximum Load Capacity to Static Load (kN) | Ball Part Material | Material of Ball Part with Bolts | Pad Material | Minimum Temperature (°C) | Maximum Temperature (°C) | Category |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
730,758 VND | 1 Piece(s) | 14 Day(s) | M6 | 20 | 10 | Steel, Induction-Hardening Treatment, Blackening | - | Heat treated Steel, Quenching, Blackening | - | 250 | Pad and Ball Part | ||
808,325 VND | 1 Piece(s) | 14 Day(s) | M8 | 25 | 18 | Steel, Induction-Hardening Treatment, Blackening | - | Heat treated Steel, Quenching, Blackening | - | 250 | Pad and Ball Part | ||
976,058 VND | 1 Piece(s) | 6 Day(s) | M10 | 32 | 20 | Steel, Induction-Hardening Treatment, Blackening | - | Heat treated Steel, Quenching, Blackening | - | 250 | Pad and Ball Part | ||
1,257,978 VND | 1 Piece(s) | 14 Day(s) | M12 | 40 | 35 | Steel, Induction-Hardening Treatment, Blackening | - | Heat treated Steel, Quenching, Blackening | - | 250 | Pad and Ball Part | ||
1,598,856 VND | 1 Piece(s) | 6 Day(s) | M16 | 50 | 45 | Steel, Induction-Hardening Treatment, Blackening | - | Heat treated Steel, Quenching, Blackening | - | 250 | Pad and Ball Part | ||
2,047,449 VND | 1 Piece(s) | 14 Day(s) | M20 | 60 | 55 | Steel, Induction-Hardening Treatment, Blackening | - | Heat treated Steel, Quenching, Blackening | - | 250 | Pad and Ball Part | ||
2,571,743 VND | 1 Piece(s) | 14 Day(s) | M24 | 60 | 65 | Steel, Induction-Hardening Treatment, Blackening | - | Heat treated Steel, Quenching, Blackening | - | 250 | Pad and Ball Part | ||
729,505 VND | 1 Piece(s) | 14 Day(s) | M6 | 20 | 10 | Stainless Steel 1.4305 | - | Thermoplastic Resin (Plastic) POM, White | -30 | 80 | Thermoplastic Resin (Plastic) Pad, | ||
805,542 VND | 1 Piece(s) | 14 Day(s) | M8 | 25 | 18 | Stainless Steel 1.4305 | - | Thermoplastic Resin (Plastic) POM, White | -30 | 80 | Thermoplastic Resin (Plastic) Pad, | ||
970,492 VND | 1 Piece(s) | 14 Day(s) | M10 | 32 | 20 | Stainless Steel 1.4305 | - | Thermoplastic Resin (Plastic) POM, White | -30 | 80 | Thermoplastic Resin (Plastic) Pad, | ||
1,247,960 VND | 1 Piece(s) | 14 Day(s) | M12 | 40 | 35 | Stainless Steel 1.4305 | - | Thermoplastic Resin (Plastic) POM, White | -30 | 80 | Thermoplastic Resin (Plastic) Pad, | ||
1,578,679 VND | 1 Piece(s) | 14 Day(s) | M16 | 50 | 45 | Stainless Steel 1.4305 | - | Thermoplastic Resin (Plastic) POM, White | -30 | 80 | Thermoplastic Resin (Plastic) Pad, | ||
2,010,854 VND | 1 Piece(s) | 14 Day(s) | M20 | 60 | 55 | Stainless Steel 1.4305 | - | Thermoplastic Resin (Plastic) POM, White | -30 | 80 | Thermoplastic Resin (Plastic) Pad, | ||
2,608,960 VND | 1 Piece(s) | 14 Day(s) | M24 | 60 | 65 | Stainless Steel 1.4305 | - | Thermoplastic Resin (Plastic) POM, White | -30 | 80 | Thermoplastic Resin (Plastic) Pad, | ||
768,071 VND | 1 Piece(s) | 14 Day(s) | M6 | 20 | 8 | Stainless Steel 1.4305 | - | Stainless Steel 1.4305 | - | 250 | Pad and Ball Part | ||
853,885 VND | 1 Piece(s) | 14 Day(s) | M8 | 25 | 14 | Stainless Steel 1.4305 | - | Stainless Steel 1.4305 | - | 250 | Pad and Ball Part | ||
1,055,028 VND | 1 Piece(s) | 14 Day(s) | M10 | 32 | 16 | Stainless Steel 1.4305 | - | Stainless Steel 1.4305 | - | 250 | Pad and Ball Part | ||
1,316,553 VND | 1 Piece(s) | 14 Day(s) | M12 | 40 | 28 | Stainless Steel 1.4305 | - | Stainless Steel 1.4305 | - | 250 | Pad and Ball Part | ||
1,899,539 VND | 1 Piece(s) | 14 Day(s) | M16 | 50 | 36 | Stainless Steel 1.4305 | - | Stainless Steel 1.4305 | - | 250 | Pad and Ball Part | ||
2,335,986 VND | 1 Piece(s) | 14 Day(s) | M20 | 60 | 44 | Stainless Steel 1.4305 | - | Stainless Steel 1.4305 | - | 250 | Pad and Ball Part | ||
2,974,878 VND | 1 Piece(s) | 14 Day(s) | M24 | 60 | 52 | Stainless Steel 1.4305 | - | Stainless Steel 1.4305 | - | 250 | Pad and Ball Part | ||
1,112,790 VND | 1 Piece(s) | 14 Day(s) | M6 | 20 | 10 | - | Heat Treated Steel, Blackening | Heat treated Steel, Quenching, Blackening | - | 250 | Ball Part with Steel Pads and Bolts | ||
1,138,766 VND | 1 Piece(s) | 14 Day(s) | M8 | 25 | 18 | - | Heat Treated Steel, Blackening | Heat treated Steel, Quenching, Blackening | - | 250 | Ball Part with Steel Pads and Bolts | ||
1,335,963 VND | 1 Piece(s) | 14 Day(s) | M10 | 32 | 20 | - | Heat Treated Steel, Blackening | Heat treated Steel, Quenching, Blackening | - | 250 | Ball Part with Steel Pads and Bolts | ||
1,435,904 VND | 1 Piece(s) | 14 Day(s) | M10 | 32 | 20 | - | Heat Treated Steel, Blackening | Heat treated Steel, Quenching, Blackening | - | 250 | Ball Part with Steel Pads and Bolts | ||
1,497,376 VND | 1 Piece(s) | 14 Day(s) | M12 | 40 | 35 | - | Heat Treated Steel, Blackening | Heat treated Steel, Quenching, Blackening | - | 250 | Ball Part with Steel Pads and Bolts | ||
1,665,527 VND | 1 Piece(s) | 14 Day(s) | M12 | 40 | 35 | - | Heat Treated Steel, Blackening | Heat treated Steel, Quenching, Blackening | - | 250 | Ball Part with Steel Pads and Bolts | ||
1,912,979 VND | 1 Piece(s) | 14 Day(s) | M16 | 50 | 45 | - | Heat Treated Steel, Blackening | Heat treated Steel, Quenching, Blackening | - | 250 | Ball Part with Steel Pads and Bolts | ||
2,169,690 VND | 1 Piece(s) | 14 Day(s) | M16 | 50 | 45 | - | Heat Treated Steel, Blackening | Heat treated Steel, Quenching, Blackening | - | 250 | Ball Part with Steel Pads and Bolts | ||
2,678,078 VND | 1 Piece(s) | 14 Day(s) | M20 | 60 | 55 | - | Heat Treated Steel, Blackening | Heat treated Steel, Quenching, Blackening | - | 250 | Ball Part with Steel Pads and Bolts | ||
3,021,165 VND | 1 Piece(s) | 14 Day(s) | M20 | 60 | 55 | - | Heat Treated Steel, Blackening | Heat treated Steel, Quenching, Blackening | - | 250 | Ball Part with Steel Pads and Bolts | ||
2,984,260 VND | 1 Piece(s) | 14 Day(s) | M24 | 60 | 65 | - | Heat Treated Steel, Blackening | Heat treated Steel, Quenching, Blackening | - | 250 | Ball Part with Steel Pads and Bolts | ||
3,382,391 VND | 1 Piece(s) | 14 Day(s) | M24 | 60 | 65 | - | Heat Treated Steel, Blackening | Heat treated Steel, Quenching, Blackening | - | 250 | Ball Part with Steel Pads and Bolts | ||
1,153,192 VND | 1 Piece(s) | 14 Day(s) | M6 | 20 | 4 | - | Stainless Steel 1.4305 | Thermoplastic Resin (Plastic) POM, White | - | 80 | Ball Part with Stainless Steel Bolts | ||
1,248,796 VND | 1 Piece(s) | 14 Day(s) | M8 | 25 | 7 | - | Stainless Steel 1.4305 | Thermoplastic Resin (Plastic) POM, White | - | 80 | Ball Part with Stainless Steel Bolts | ||
1,547,635 VND | 1 Piece(s) | 14 Day(s) | M10 | 32 | 10 | - | Stainless Steel 1.4305 | Thermoplastic Resin (Plastic) POM, White | - | 80 | Ball Part with Stainless Steel Bolts | ||
1,780,780 VND | 1 Piece(s) | 14 Day(s) | M10 | 32 | 10 | - | Stainless Steel 1.4305 | Thermoplastic Resin (Plastic) POM, White | - | 80 | Ball Part with Stainless Steel Bolts | ||
1,808,867 VND | 1 Piece(s) | 14 Day(s) | M12 | 40 | 18 | - | Stainless Steel 1.4305 | Thermoplastic Resin (Plastic) POM, White | - | 80 | Ball Part with Stainless Steel Bolts | ||
2,039,219 VND | 1 Piece(s) | 14 Day(s) | M12 | 40 | 18 | - | Stainless Steel 1.4305 | Thermoplastic Resin (Plastic) POM, White | - | 80 | Ball Part with Stainless Steel Bolts | ||
2,289,330 VND | 1 Piece(s) | 14 Day(s) | M16 | 50 | 20 | - | Stainless Steel 1.4305 | Thermoplastic Resin (Plastic) POM, White | - | 80 | Ball Part with Stainless Steel Bolts | ||
2,798,800 VND | 1 Piece(s) | 14 Day(s) | M16 | 50 | 20 | - | Stainless Steel 1.4305 | Thermoplastic Resin (Plastic) POM, White | - | 80 | Ball Part with Stainless Steel Bolts | ||
3,058,070 VND | 1 Piece(s) | 14 Day(s) | M20 | 60 | 22 | - | Stainless Steel 1.4305 | Thermoplastic Resin (Plastic) POM, White | - | 80 | Ball Part with Stainless Steel Bolts | ||
3,655,735 VND | 1 Piece(s) | 14 Day(s) | M20 | 60 | 22 | - | Stainless Steel 1.4305 | Thermoplastic Resin (Plastic) POM, White | - | 80 | Ball Part with Stainless Steel Bolts | ||
3,748,622 VND | 1 Piece(s) | 14 Day(s) | M24 | 60 | 25 | - | Stainless Steel 1.4305 | Thermoplastic Resin (Plastic) POM, White | - | 80 | Ball Part with Stainless Steel Bolts | ||
4,429,478 VND | 1 Piece(s) | 14 Day(s) | M24 | 60 | 25 | - | Stainless Steel 1.4305 | Thermoplastic Resin (Plastic) POM, White | - | 80 | Ball Part with Stainless Steel Bolts | ||
1,296,325 VND | 1 Piece(s) | 14 Day(s) | M6 | 20 | 8 | - | Stainless Steel 1.4305 | Stainless Steel 1.4305 | - | 250 | Ball Part with Steel Pads and Bolts | ||
1,380,876 VND | 1 Piece(s) | 14 Day(s) | M8 | 25 | 14 | - | Stainless Steel 1.4305 | Stainless Steel 1.4305 | - | 250 | Ball Part with Steel Pads and Bolts | ||
1,703,465 VND | 1 Piece(s) | 14 Day(s) | M10 | 32 | 16 | - | Stainless Steel 1.4305 | Stainless Steel 1.4305 | - | 250 | Ball Part with Steel Pads and Bolts | ||
1,920,556 VND | 1 Piece(s) | 14 Day(s) | M10 | 32 | 16 | - | Stainless Steel 1.4305 | Stainless Steel 1.4305 | - | 250 | Ball Part with Steel Pads and Bolts | ||
2,015,436 VND | 1 Piece(s) | 14 Day(s) | M12 | 40 | 28 | - | Stainless Steel 1.4305 | Stainless Steel 1.4305 | - | 250 | Ball Part with Steel Pads and Bolts | ||
2,154,535 VND | 1 Piece(s) | 14 Day(s) | M12 | 40 | 28 | - | Stainless Steel 1.4305 | Stainless Steel 1.4305 | - | 250 | Ball Part with Steel Pads and Bolts | ||
2,743,130 VND | 1 Piece(s) | 14 Day(s) | M16 | 50 | 36 | - | Stainless Steel 1.4305 | Stainless Steel 1.4305 | - | 250 | Ball Part with Steel Pads and Bolts | ||
3,299,200 VND | 1 Piece(s) | 14 Day(s) | M16 | 50 | 36 | - | Stainless Steel 1.4305 | Stainless Steel 1.4305 | - | 250 | Ball Part with Steel Pads and Bolts | ||
3,660,739 VND | 1 Piece(s) | 14 Day(s) | M20 | 60 | 44 | - | Stainless Steel 1.4305 | Stainless Steel 1.4305 | - | 250 | Ball Part with Steel Pads and Bolts | ||
4,202,422 VND | 1 Piece(s) | 14 Day(s) | M20 | 60 | 44 | - | Stainless Steel 1.4305 | Stainless Steel 1.4305 | - | 250 | Ball Part with Steel Pads and Bolts | ||
4,411,339 VND | 1 Piece(s) | 14 Day(s) | M24 | 60 | 52 | - | Stainless Steel 1.4305 | Stainless Steel 1.4305 | - | 250 | Ball Part with Steel Pads and Bolts | ||
4,938,948 VND | 1 Piece(s) | 14 Day(s) | M24 | 60 | 52 | - | Stainless Steel 1.4305 | Stainless Steel 1.4305 | - | 250 | Ball Part with Steel Pads and Bolts |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy