(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Washer - Fixed C-washer Ÿ DIN 6371 Dish-shaped Screw Type with DIN 923

Washer - Fixed C-washer Ÿ DIN 6371 Dish-shaped Screw Type with DIN 923
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,114,274VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[HALDER]
HALDER is a German company founded in 1938 and supplies the following products.
•Standard Machinery and Equipment Parts, such as Plungers, Index Plungers, Lock Pins, Clamping Parts, Mechanical Accessories, etc.
·Tools such as Pre-fabricated Hammer, Bounce-Free Hammer and Ax which can be used in various fields
•Clamping Parts, work holding system (jig fixture) such as modular clamping system used in product processing.
•Related keywords: Metal, Washer, Screw Washer

 
Part Number
22280.0006
22280.0008
22280.0010
22280.0012
22280.0016
22280.0020
22280.0024
22280.0030
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngInner Dia. d
(mm)
General Dimensions
(mm)
b
(mm)
d1
(mm)
d2
(mm)
s
(mm)
applicable screw
(mm)

2,114,274 VND

1 Piece(s) 14 Day(s) 667.53899.8M6 x 10

2,277,396 VND

1 Piece(s) 14 Day(s) 889.54399.8M6 x 10

2,496,047 VND

1 Piece(s) 14 Day(s) 101011.54899.8M6 x 10

3,005,402 VND

1 Piece(s) 14 Day(s) 121213.6611111.8M8 x 12

3,333,190 VND

1 Piece(s) 14 Day(s) 161617.5681111.8M8 x 12

4,016,010 VND

1 Piece(s) 14 Day(s) 202021.5741111.8M8 x 12

4,698,830 VND

1 Piece(s) 14 Day(s) 242425.5821115.8M8 x 16

5,272,665 VND

1 Piece(s) 14 Day(s) 303032971115.8M8 x 16

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Steel Type C washer Washer Material Heat Treatment Steel, Quenching, Blackening