(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Washer - Shaft-Washer

Washer - Shaft-Washer
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      397,865VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[HALDER]
HALDER is a German company founded in 1938 and supplies the following products.
•Standard Machinery and Equipment Parts, such as Plungers, Index Plungers, Lock Pins, Clamping Parts, Mechanical Accessories, etc.
·Tools such as Pre-fabricated Hammer, Bounce-Free Hammer and Ax which can be used in various fields
•Clamping Parts, work holding system (jig fixture) such as modular clamping system used in product processing.
•Related keywords: Metal, Washer, Screw Washer

 
Part Number
22270.0016
22270.0020
22270.0022
22270.0025
22270.0028
22270.0032
22270.0036
22270.0040
22270.0045
22270.0052
22270.0116
22270.0120
22270.0122
22270.0125
22270.0128
22270.0132
22270.0136
22270.0140
22270.0145
22270.0152
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMaterial Inner Dia. d
(mm)
Washer Material d1
(mm)
d2
(mm)
s
(mm)

397,865 VND

1 Piece(s) 14 Day(s) Steel16Steel, Not Hardened, Blackening164.53

398,416 VND

1 Piece(s) 14 Day(s) Steel20Steel, Not Hardened, Blackening204.53

436,013 VND

1 Piece(s) 14 Day(s) Steel22Steel, Not Hardened, Blackening225.53.5

442,679 VND

1 Piece(s) 14 Day(s) Steel25Steel, Not Hardened, Blackening255.53.5

451,821 VND

1 Piece(s) 14 Day(s) Steel28Steel, Not Hardened, Blackening285.53.5

492,236 VND

1 Piece(s) 14 Day(s) Steel32Steel, Not Hardened, Blackening326.64

518,540 VND

1 Piece(s) 14 Day(s) Steel36Steel, Not Hardened, Blackening366.64

581,042 VND

1 Piece(s) 14 Day(s) Steel40Steel, Not Hardened, Blackening406.65

645,586 VND

1 Piece(s) 14 Day(s) Steel45Steel, Not Hardened, Blackening456.66

738,770 VND

1 Piece(s) 14 Day(s) Steel52Steel, Not Hardened, Blackening526.66

441,392 VND

1 Piece(s) 14 Day(s) Stainless Steel16Stainless Steel 1.4305164.53

466,000 VND

1 Piece(s) 14 Day(s) Stainless Steel20Stainless Steel 1.4305204.53

530,513 VND

1 Piece(s) 14 Day(s) Stainless Steel22Stainless Steel 1.4305225.53.5

539,473 VND

1 Piece(s) 14 Day(s) Stainless Steel25Stainless Steel 1.4305255.53.5

548,613 VND

1 Piece(s) 14 Day(s) Stainless Steel28Stainless Steel 1.4305285.53.5

592,464 VND

1 Piece(s) 14 Day(s) Stainless Steel32Stainless Steel 1.4305326.64

606,168 VND

1 Piece(s) 14 Day(s) Stainless Steel36Stainless Steel 1.4305366.64

652,632 VND

1 Piece(s) 14 Day(s) Stainless Steel40Stainless Steel 1.4305406.65

734,932 VND

1 Piece(s) 14 Day(s) Stainless Steel45Stainless Steel 1.4305456.66

831,552 VND

1 Piece(s) 14 Day(s) Stainless Steel52Stainless Steel 1.4305526.66

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Shaft washer