(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Nominal Thread Diameter (M)] 3 (0.5)
[Materials] Free-cutting brass (C3604BD) with cadmium content of less than 75 ppm
[Treatment] Micro black (black coating, nickel backing)
Micro black is applied only to the sides
The screws and faces on both ends only have nickel plating
Part Number |
---|
ASB-303MBE |
ASB-305MBE |
ASB-308MBE |
ASB-310MBE |
ASB-315MBE |
ASB-320MBE |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Length L (mm) |
---|---|---|---|---|---|---|
109,861 VND | 50 Piece(s) | 12 Day(s) or more | 10 | 3 | ||
109,861 VND | 50 Piece(s) | 14 Day(s) or more | 10 | 5 | ||
27,776 VND | 50 Piece(s) | 12 Day(s) or more | 10 | 8 | ||
27,776 VND | 50 Piece(s) | 14 Day(s) or more | 10 | 10 | ||
31,295 VND | 50 Piece(s) | 12 Day(s) or more | 10 | 15 | ||
115,040 VND | 50 Piece(s) | 14 Day(s) or more | 10 | 20 |
Loading...Tải…
Type | Hexagon | End Shape (Left) | Female Thread | End Shape (Right) | Female Thread |
---|---|---|---|---|---|
Wrench Flats B(mm) | 5.5 | Material | Brass | Surface Treatment | Electroless Nickel Plating |
Post Type | Solid | Scale | No memory | Pilotted Ends | NA |
Gas Vent Hole | NA | Screw Diameter | M3 | Material Details | Free-cutting brass (C3604BD) with cadmium content of less than 75 ppm |
Details of Surface Treatment | Micro black (black coated nickel backing) |