(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
•Covering
Gray rubber resistant to hardened traces.
• Center
Polyurethane based on TechnoPolymer (PA). Resistant to Solvents, Oils, Preservatives and Other Chemicals.
• Bore
Make it directly in the center.
Part Number |
---|
452001 |
452006 |
452011 |
452051 |
452056 |
452061 |
452101 |
452106 |
452111 |
452151 |
452156 |
452161 |
452201 |
452206 |
452211 |
452251 |
452256 |
452261 |
452301 |
452306 |
452311 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Height H (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) |
---|---|---|---|---|---|---|---|---|
3,512,523 VND | 1 Pack(s) | 12 Pieces Per Package 12 Pieces Per Package | 13 Day(s) | 67 | 50 | 20 | ||
5,344,898 VND | 1 Pack(s) | 12 Pieces Per Package 12 Pieces Per Package | 13 Day(s) | 83 | 60 | 24 | ||
6,226,852 VND | 1 Pack(s) | 12 Pieces Per Package 12 Pieces Per Package | 13 Day(s) | 104 | 80 | 24 | ||
5,854,680 VND | 1 Pack(s) | 12 Pieces Per Package 12 Pieces Per Package | 13 Day(s) | 67 | 50 | 20 | ||
7,771,838 VND | 1 Pack(s) | 12 Pieces Per Package 12 Pieces Per Package | 13 Day(s) | 83 | 60 | 24 | ||
8,660,048 VND | 1 Pack(s) | 12 Pieces Per Package 12 Pieces Per Package | 13 Day(s) | 104 | 80 | 24 | ||
3,205,332 VND | 1 Pack(s) | 12 Pieces Per Package 12 Pieces Per Package | 13 Day(s) | 67 | 50 | 20 | ||
3,965,503 VND | 1 Pack(s) | 12 Pieces Per Package 12 Pieces Per Package | 13 Day(s) | 83 | 60 | 24 | ||
4,600,552 VND | 1 Pack(s) | 12 Pieces Per Package 12 Pieces Per Package | 13 Day(s) | 104 | 80 | 24 | ||
3,590,623 VND | 1 Pack(s) | 12 Pieces Per Package 12 Pieces Per Package | 13 Day(s) | 66 | 50 | 20 | ||
5,404,320 VND | 1 Pack(s) | 12 Pieces Per Package 12 Pieces Per Package | 13 Day(s) | 83 | 60 | 24 | ||
6,276,892 VND | 1 Pack(s) | 12 Pieces Per Package 12 Pieces Per Package | 13 Day(s) | 104 | 80 | 24 | ||
6,645,938 VND | 1 Pack(s) | 12 Pieces Per Package 12 Pieces Per Package | 13 Day(s) | 66 | 50 | 20 | ||
7,853,152 VND | 1 Pack(s) | 12 Pieces Per Package 12 Pieces Per Package | 13 Day(s) | 83 | 60 | 24 | ||
8,738,235 VND | 1 Pack(s) | 12 Pieces Per Package 12 Pieces Per Package | 13 Day(s) | 104 | 80 | 24 | ||
3,470,872 VND | 1 Pack(s) | 12 Pieces Per Package 12 Pieces Per Package | 13 Day(s) | 66 | 50 | 20 | ||
5,279,220 VND | 1 Pack(s) | 12 Pieces Per Package 12 Pieces Per Package | 13 Day(s) | 83 | 60 | 24 | ||
6,145,538 VND | 1 Pack(s) | 12 Pieces Per Package 12 Pieces Per Package | 13 Day(s) | 104 | 80 | 24 | ||
5,807,768 VND | 1 Pack(s) | 12 Pieces Per Package 12 Pieces Per Package | 13 Day(s) | 66 | 50 | 20 | ||
7,740,562 VND | 1 Pack(s) | 12 Pieces Per Package 12 Pieces Per Package | 13 Day(s) | 83 | 60 | 24 | ||
8,606,880 VND | 1 Pack(s) | 12 Pieces Per Package 12 Pieces Per Package | 13 Day(s) | 104 | 80 | 24 |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy