(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
501203 |
501205 |
501207 |
501209 |
501211 |
501213 |
501215 |
501219 |
501221 |
501223 |
501231 |
501233 |
501235 |
501237 |
501239 |
501241 |
501245 |
501261 |
501263 |
501271 |
501273 |
501275 |
501281 |
501285 |
501289 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Attraction Force (Specific) (N) | Magnet Type (Material) | O.D. (Ø) | D | L | d | h | d1 | l1 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,216,392 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 10 | Ferrite Magnet | 13 | 13 +0.1/-0.1 | 4.5 +0.2/-0.1 | M3 | 5 | 6 +0.1/-0.1 | 7 | ||
1,311,847 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 18 | Ferrite Magnet | 16 | 16 +0.1/-0.1 | 4.5 +0.2/-0.1 | M3 | 5 | 6 +0.1/-0.1 | 7 | ||
1,398,625 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 30 | Ferrite Magnet | 20 | 20 +0.1/-0.1 | 6 +0.2/-0.1 | M3 | 5 | 6 +0.1/-0.1 | 7 | ||
1,450,690 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 40 | Ferrite Magnet | 25 | 25 +0.1/-0.1 | 7 +0.3/-0.1 | M4 | 7 | 8 +0.1/-0.1 | 8 | ||
1,593,872 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 80 | Ferrite Magnet | 32 | 32 +0.1/-0.1 | 7 +0.3/-0.1 | M4 | 7 | 8 +0.1/-0.1 | 8 | ||
2,062,472 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 125 | Ferrite Magnet | 40 | 40 +0.2/-0.1 | 8 +0.4/-0.1 | M5 | 9 | 10 +0.1/-0.1 | 10 | ||
2,539,748 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 220 | Ferrite Magnet | 50 | 50 +0.2/-0.1 | 10 +0.5/-0.1 | M6 | 11 | 12 +0.1/-0.1 | 12 | ||
1,730,982 VND | 1 Pack(s) | 2 Pieces Per Package 2 Pieces Per Package | 13 Day(s) | 600 | Ferrite Magnet | 80 | 80 +0.5/-0.1 | 18 +0.5/-0.1 | M10 | 15 | 20 +0.1/-0.1 | 16 | ||
1,993,048 VND | 1 Piece(s) | 13 Day(s) | 900 | Ferrite Magnet | 100 | 100 +0.5/-0.1 | 22 +0.5/-0.1 | M12 | 18 | 22 +0.1/-0.1 | 21 | |||
5,219,798 VND | 1 Piece(s) | 13 Day(s) | 1300 | Ferrite Magnet | 125 | 125 0.5/-0.1 | 26 +0.5/-0.1 | M14 | 20 | 25 +0.1/-0.1 | 24 | |||
1,385,607 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 5 | Neodymium Iron Boron Magnet | 6 | 6 +0.1/-0.1 | 4.5 +0.1/-0.1 | M3 | 6 | 6 +0.1/-0.1 | 7 | ||
1,437,673 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 13 | Neodymium Iron Boron Magnet | 8 | 8 +0.1/-0.1 | 4.5 +0.1/-0.1 | M3 | 6 | 6 +0.1/-0.1 | 7 | ||
1,606,890 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 25 | Neodymium Iron Boron Magnet | 10 | 10 +0.1/-0.1 | 4.5 +0.1/-0.1 | M3 | 6 | 6 +0.1/-0.1 | 7 | ||
1,763,088 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 60 | Neodymium Iron Boron Magnet | 13 | 13 +0.1/-0.1 | 4.5 +0.1/-0.1 | M3 | 6 | 6 +0.1/-0.1 | 7 | ||
2,114,538 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 95 | Neodymium Iron Boron Magnet | 16 | 16 +0.1/-0.1 | 4.5 +0.1/-0.1 | M4 | 6 | 6 +0.1/-0.1 | 7 | ||
3,112,482 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 140 | Neodymium Iron Boron Magnet | 20 | 20 +0.1/-0.1 | 6 +0.1/-0.1 | M4 | 7 | 8 +0.2/-0.2 | 7 | ||
3,494,302 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 13 Day(s) | 350 | Neodymium Iron Boron Magnet | 32 | 32 +0.1/-0.1 | 7 +0.2/-0.2 | M5 | 8 | 10 +0.2/-0.2 | 8.5 | ||
1,476,722 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 5 | Cobalt Magnet | 6 | 6 +0.1/-0.1 | 4.5 +0.1/-0.1 | M3 | 6 | 6 +0.1/-0.1 | 7 | ||
1,671,973 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 11 | Cobalt Magnet | 8 | 8 +0.1/-0.1 | 4.5 +0.1/-0.1 | M3 | 6 | 6 +0.1/-0.1 | 7 | ||
2,392,227 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 13 Day(s) | 90 | Cobalt Magnet | 20 | 20 +0.1/-0.1 | 6 +0.1/-0.1 | M4 | 7 | 8 +0.2/-0.2 | 7 | ||
1,557,427 VND | 1 Pack(s) | 2 Pieces Per Package 2 Pieces Per Package | 13 Day(s) | 150 | Cobalt Magnet | 25 | 25 +0.1/-0.1 | 7 +0.2/-0.2 | M 4 | 7 | 8 +0.2/-0.2 | 7 | ||
2,151,853 VND | 1 Pack(s) | 2 Pieces Per Package 2 Pieces Per Package | 13 Day(s) | 220 | Cobalt Magnet | 32 | 32 +0.1/-0.1 | 7 +0.2/-0.2 | M5 | 8 | 10 +0.2/-0.2 | 8.5 | ||
2,344,498 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 32 | Ferrite Magnet | 25 | 25 +0.1/-0.1 | 7 +0.3/-0.1 | M5 | 9 | 8 | 9 | ||
3,216,612 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 100 | Ferrite Magnet | 40 | 40 +0.2/-0.1 | 8 +0.3/-0.1 | M5 | 9 | 8 | 8.5 | ||
1,557,427 VND | 1 Pack(s) | 2 Pieces Per Package 2 Pieces Per Package | 13 Day(s) | 280 | Ferrite Magnet | 63 | 63 +0.3/-0.1 | 14 +0.5/-0.1 | M5 | 9 | 8 | 8 |
Loading...Tải…
Shape | Round |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy