(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・The RMA flattening magnet is a mid-sized, high performance shielded magnet system.
・These magnets are usually fixed in place using glue or grub screws.
•Related Keywords: ELESA, Magnet Circle Type, Magnet
Part Number |
---|
501001 |
501003 |
501005 |
501007 |
501009 |
501011 |
501013 |
501015 |
501017 |
501019 |
501021 |
501023 |
501031 |
501033 |
501035 |
501037 |
501039 |
501041 |
501043 |
501065 |
501067 |
501069 |
501071 |
501073 |
501075 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Attraction Force (Specific) (N) | Magnet Type (Material) | O.D. (Ø) | D | L |
---|---|---|---|---|---|---|---|---|---|---|
840,672 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 4 | Ferrite Magnet | 10 | 10 +0.1/-0.1 | 4.5 +0.2/-0.1 | ||
1,047,175 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 10 | Ferrite Magnet | 13 | 13 +0.1/-0.1 | 4.5 +0.2/-0.1 | ||
1,125,273 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 18 | Ferrite Magnet | 16 | 16 +0.1/-0.1 | 4,5 +0.2/-0.1 | ||
1,203,375 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 30 | Ferrite Magnet | 20 | 20 +0.1/-0.1 | 6 +0.2/-0.1 | ||
1,311,847 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 40 | Ferrite Magnet | 25 | 25 +0.1/-0.1 | 7 +0.3/-0.1 | ||
1,385,607 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 80 | Ferrite Magnet | 32 | 32 +0.1/-0.1 | 7 +0.3/-0.1 | ||
1,802,140 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 125 | Ferrite Magnet | 40 | 40 +0.2/-0.1 | 8 +0.4/-0.1 | ||
2,192,638 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 220 | Ferrite Magnet | 50 | 50 +0.2/-0.1 | 10 +0.5/-0.1 | ||
1,956,168 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 13 Day(s) | 350 | Ferrite Magnet | 63 | 63 +0.3/-0.1 | 14 +0.5/-0.1 | ||
1,595,610 VND | 1 Pack(s) | 2 Pieces Per Package 2 Pieces Per Package | 13 Day(s) | 600 | Ferrite Magnet | 80 | 80 +0.5/-0.1 | 18 +0.5/-0.1 | ||
2,043,813 VND | 1 Piece(s) | 13 Day(s) | 900 | Ferrite Magnet | 100 | 100 +0.5/-0.1 | 22 +0.5/-0.1 | |||
4,769,438 VND | 1 Piece(s) | 13 Day(s) | 1300 | Ferrite Magnet | 125 | 125 +0.5/-0.1 | 26 +0.5/-0.1 | |||
1,242,423 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 5 | Neodymium Iron Boron Magnet | 6 | 6 +0.1/-0.1 | 4.5 +0.1/-0.1 | ||
1,320,523 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 13 | Neodymium Iron Boron Magnet | 8 | 8 +0.1/-0.1 | 4.5 +0.1/-0.1 | ||
1,476,722 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 25 | Neodymium Iron Boron Magnet | 10 | 10 +0.1/-0.1 | 4.5 +0.1/-0.1 | ||
1,671,973 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 60 | Neodymium Iron Boron Magnet | 13 | 13 +0.1/-0.1 | 4.5 +0.1/-0.1 | ||
1,932,305 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 95 | Neodymium Iron Boron Magnet | 16 | 16 +0.1/-0.1 | 4.5 +0.1/-0.1 | ||
2,908,553 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 140 | Neodymium Iron Boron Magnet | 20 | 20 +0.1/-0.1 | 6 +0.1/-0.1 | ||
4,062,622 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 200 | Neodymium Iron Boron Magnet | 25 | 25 +0.1/-0.1 | 7 +0.2/-0.2 | ||
1,919,288 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 20 | Cobalt Magnet | 10 | 10 +0.1/-0.1 | 4.5 +0.1/-0.1 | ||
2,370,532 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 40 | Cobalt Magnet | 13 | 13 +0.1/-0.1 | 4.5 +0.1/-0.1 | ||
3,047,395 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 60 | Cobalt Magnet | 16 | 16 +0.1/-0.1 | 4.5 +0.1/-0.1 | ||
2,307,617 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 13 Day(s) | 90 | Cobalt Magnet | 20 | 20 +0.1/-0.1 | 6 +0.1/-0.1 | ||
1,507,965 VND | 1 Pack(s) | 2 Pieces Per Package 2 Pieces Per Package | 13 Day(s) | 150 | Cobalt Magnet | 25 | 25 +0.1/-0.1 | 7 +0.2/-0.2 | ||
2,292,430 VND | 1 Pack(s) | 2 Pieces Per Package 2 Pieces Per Package | 13 Day(s) | 220 | Cobalt Magnet | 32 | 32 +0.1/-0.1 | 7 +0.2/-0.2 |
Loading...Tải…
Shape | Round |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy