(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Materials]
C10 Galvanized Steel.
- Execution SP3: With standard cylinder.
- Execution SPM: With magnetic cylinder.
•Related keywords: ELESA, Pneumatic Clamp, Toggle Clamp
Part Number |
---|
GG.AO350 |
GG.AO361 |
GG.AO362 |
GG.AO371 |
GG.AO372 |
GG.AO381 |
GG.AO382 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Corresponding Bolt (D) | Holding Force FH (1) | Clamping Force FS (1) | Configuration |
---|---|---|---|---|---|---|---|---|
10,117,462 VND | 1 Piece(s) | 13 Day(s) | M6 | 1200 | 500 | Standard Cylinder | ||
10,730,452 VND | 1 Piece(s) | 13 Day(s) | M8 | 5600 | 3100 | Standard Cylinder | ||
14,786,820 VND | 1 Piece(s) | 13 Day(s) | M8 | 5600 | 3100 | Magnetic Cylinder | ||
17,026,110 VND | 1 Piece(s) | 13 Day(s) | M10 | 16000 | 4100 | Standard Cylinder | ||
22,424,175 VND | 1 Piece(s) | 13 Day(s) | M10 | 16000 | 4100 | Magnetic Cylinder | ||
26,327,295 VND | 1 Piece(s) | 13 Day(s) | M12 | 25000 | 6070 | Standard Cylinder | ||
31,734,742 VND | 1 Piece(s) | 13 Day(s) | M12 | 25000 | 6070 | Magnetic Cylinder |
Loading...Tải…
Type | Side Push |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy