(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Features】
C10 Zinc Plated Steel.
- Execution T: Puling pin included.
- Execution TF: Pulling hook included.
•Related Keywords: ELESA, Snap Hook, Fastener/Snap Fastener
Please check the type/dimensions/specifications of the part GG.AL400 in the Hook Clamp MTA. series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần GG.AL400 trong chuỗi Hook Clamp MTA..
Part Number |
---|
GG.AL200 |
GG.AL205 |
GG.AL300 |
GG.AL305 |
GG.AL405 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
1,462,405 VND | 1 Piece(s) | 13 Day(s) | ||
1,704,948 VND | 1 Piece(s) | 13 Day(s) | ||
1,646,373 VND | 1 Piece(s) | 13 Day(s) | ||
1,865,920 VND | 1 Piece(s) | 13 Day(s) | ||
2,876,012 VND | 1 Piece(s) | 13 Day(s) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy