(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
All Segment Joints are lubricated with special grease.
MFE. For clamps, the control levers can be conveniently located or mounted directly on the front of the machine using a fixed square (to be ordered separately).thanks to front-facing screws.
Both Push and Pull Clamping can be performed effectively.
Because stainless steel is highly resistant to corrosion, this clamp can be used in equipment and equipment where corrosion resistant materials are required due to legal or sanitary, climate and environmental factors.
Part Number |
---|
GG.AS401 |
GG.AS406 |
GG.AS411 |
GG.AS416 |
GG.AS421 |
GG.AS426 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Type | Tightening Force (N) | H(1) Length | Note |
---|---|---|---|---|---|---|---|---|
4,128,300 VND | 1 Piece(s) | 13 Day(s) | - | 3000 | 120 | - | ||
4,797,585 VND | 1 Piece(s) | 13 Day(s) | - | 5400 | 194 | - | ||
7,768,710 VND | 1 Piece(s) | 13 Day(s) | - | 7000 | 256 | - | ||
1,278,872 VND | 1 Piece(s) | 13 Day(s) | Peripheral Components | - | 24 | Mounting Nut | ||
2,259,455 VND | 1 Piece(s) | 13 Day(s) | Peripheral Components | - | 32 | Mounting Nut | ||
2,928,078 VND | 1 Piece(s) | 13 Day(s) | Peripheral Components | - | 48 | Mounting Nut |
Loading...Tải…
Attaching Method | Flange Base |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy