(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Materials]
AISI 304 Stainless Steel.
- Execution MX: Includes Open Clamping Levers and Two Mounting Flanges.
- Execution OX: Includes Hardened Clamping Lever and Bolt Retainer.
Part Number |
---|
GG.DS025 |
GG.DS075 |
GG.DS085 |
GG.DS135 |
GG.DS145 |
GG.DS270 |
GG.DS280 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Tightening Force (N) | Clamp Screw Size | Clamping Lever Type | H(1) Length |
---|---|---|---|---|---|---|---|---|
2,038,175 VND | 1 Piece(s) | 13 Day(s) | 400 | M4 | Includes Open Clamping Levers+Two Mounting Flanges. | 23 | ||
2,531,938 VND | 1 Piece(s) | 13 Day(s) | 900 | M5 | Includes Open Clamping Levers+Two Mounting Flanges. | 37 | ||
2,531,938 VND | 1 Piece(s) | 13 Day(s) | 900 | M5 | Hardened Clamping Lever+Bolt Retainer | 37 | ||
2,813,532 VND | 1 Piece(s) | 13 Day(s) | 1000 | M6 | Includes Open Clamping Levers+Two Mounting Flanges. | 51 | ||
2,813,532 VND | 1 Piece(s) | 13 Day(s) | 1000 | M6 | Hardened Clamping Lever+Bolt Retainer | 51 | ||
3,545,498 VND | 1 Piece(s) | 13 Day(s) | 1700 | M8 | Includes Open Clamping Levers+Two Mounting Flanges. | 61.5 | ||
3,545,498 VND | 1 Piece(s) | 13 Day(s) | 1700 | M8 | Hardened Clamping Lever+Bolt Retainer | 61.5 |
Loading...Tải…
Attaching Method | Flange Base |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy