(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
Stainless steel is used in the latch-type knobs of machines and equipment specified by law or in special sanitary, climatic and environmental sectors. where high corrosion resistance is required.
•Related Keywords: ELESA, Handle / Knob Type, Latch Handle / Lock / Key / Lock
Part Number |
---|
68325 |
68326 |
68335 |
68336 |
68425 |
68426 |
68435 |
68436 |
68465 |
68466 |
68475 |
68476 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
1,507,530 VND | 1 Piece(s) | 13 Day(s) | ||
1,507,530 VND | 1 Piece(s) | 13 Day(s) | ||
2,805,722 VND | 1 Piece(s) | 13 Day(s) | ||
2,805,722 VND | 1 Piece(s) | 13 Day(s) | ||
1,588,233 VND | 1 Piece(s) | 13 Day(s) | ||
1,549,182 VND | 1 Piece(s) | 13 Day(s) | ||
2,886,423 VND | 1 Piece(s) | 13 Day(s) | ||
2,886,423 VND | 1 Piece(s) | 13 Day(s) | ||
1,639,865 VND | 1 Piece(s) | 13 Day(s) | ||
1,639,865 VND | 1 Piece(s) | 13 Day(s) | ||
2,958,015 VND | 1 Piece(s) | 13 Day(s) | ||
2,958,015 VND | 1 Piece(s) | 13 Day(s) |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy