(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Features】
The insert space of the GN119 lock cam is 10 mm. Turn clockwise and lock the knob / key. The inner O-ring prevents the inflow of water.
•Related Keywords: ELESA, Handle / Knob Type, Latch Handle / Lock / Key / Lock
Part Number |
---|
68701 |
68706 |
68711 |
68716 |
68721 |
68726 |
68731 |
68736 |
68741 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
1,934,908 VND | 1 Piece(s) | 13 Day(s) | ||
1,949,227 VND | 1 Piece(s) | 13 Day(s) | ||
1,972,223 VND | 1 Piece(s) | 13 Day(s) | ||
1,995,652 VND | 1 Piece(s) | 13 Day(s) | ||
2,020,385 VND | 1 Piece(s) | 13 Day(s) | ||
2,038,175 VND | 1 Piece(s) | 13 Day(s) | ||
2,067,245 VND | 1 Piece(s) | 13 Day(s) | ||
2,089,372 VND | 1 Piece(s) | 13 Day(s) | ||
2,112,370 VND | 1 Piece(s) | 13 Day(s) |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy