(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Materials]
Technopolymer based on Main Materials High Elasticity Polyamide (PP). Resistant to Solvents, Oils, Preservatives and Other Chemicals.
•Related Keywords: ELESA, Glass / Pivot / Special Hinges, Hinges.
Part Number |
---|
423111 |
423121 |
423131 |
423141 |
423151 |
423161 |
423211 |
423221 |
423231 |
423241 |
423251 |
423261 |
423311 |
423321 |
423331 |
423341 |
423351 |
423361 |
423411 |
423421 |
423431 |
423441 |
423451 |
423461 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Length L (mm) | Width W (mm) |
---|---|---|---|---|---|---|---|
6,239,362 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 13 Day(s) | 30.5 | 45.5 | ||
6,617,790 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 13 Day(s) | 30.5 | 45.5 | ||
2,179,622 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 13 Day(s) | 30.5 | 45.5 | ||
6,483,308 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 13 Day(s) | 30.5 | 45.5 | ||
4,122,045 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 13 Day(s) | 30.5 | 45.5 | ||
4,328,460 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 13 Day(s) | 30.5 | 45.5 | ||
6,186,195 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 13 Day(s) | 40.5 | 59 | ||
8,197,178 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 13 Day(s) | 40.5 | 59 | ||
2,726,320 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 13 Day(s) | 40.5 | 59 | ||
7,208,888 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 13 Day(s) | 40.5 | 59 | ||
4,381,628 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 13 Day(s) | 40.5 | 59 | ||
5,379,300 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 13 Day(s) | 40.5 | 59 | ||
4,036,660 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 48.5 | 70 | ||
4,090,770 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 48.5 | 70 | ||
2,175,282 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 48.5 | 70 | ||
4,021,965 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 48.5 | 70 | ||
3,099,463 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 48.5 | 70 | ||
3,164,545 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 48.5 | 70 | ||
5,029,020 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 66 | 97 | ||
5,857,808 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 66 | 97 | ||
3,021,362 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 66 | 97 | ||
5,473,125 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 66 | 97 | ||
4,062,693 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 66 | 97 | ||
4,353,480 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 66 | 97 |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy