(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Materials]
Technopolymer based on Main Materials High Elasticity Polyamide (PP). Resistant to Solvents, Oils, Preservatives and Other Chemicals.
•Related Keywords: ELESA, Glass / Pivot / Special Hinges, Hinges.
Part Number |
---|
422711 |
422721 |
422731 |
422741 |
422751 |
422761 |
422811 |
422821 |
422831 |
422841 |
422851 |
422861 |
422911 |
422921 |
422931 |
422941 |
422951 |
422961 |
423011 |
423021 |
423031 |
423041 |
423051 |
423061 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Length L (mm) | Width W (mm) |
---|---|---|---|---|---|---|
322,758 VND | 1 Piece(s) | 13 Day(s) | 30.5 | 26.5 | ||
270,216 VND | 1 Piece(s) | 13 Day(s) | 30.5 | 26.5 | ||
333,548 VND | 1 Piece(s) | 13 Day(s) | 30.5 | 26.5 | ||
262,241 VND | 1 Piece(s) | 13 Day(s) | 30.5 | 26.5 | ||
218,144 VND | 1 Piece(s) | 13 Day(s) | 30.5 | 26.5 | ||
163,651 VND | 1 Piece(s) | 13 Day(s) | 30.5 | 26.5 | ||
349,655 VND | 1 Piece(s) | 13 Day(s) | 40.5 | 34 | ||
342,931 VND | 1 Piece(s) | 13 Day(s) | 40.5 | 34 | ||
400,477 VND | 1 Piece(s) | 13 Day(s) | 40.5 | 34 | ||
293,204 VND | 1 Piece(s) | 13 Day(s) | 40.5 | 34 | ||
259,427 VND | 1 Piece(s) | 13 Day(s) | 40.5 | 34 | ||
200,630 VND | 1 Piece(s) | 13 Day(s) | 40.5 | 34 | ||
390,650 VND | 1 Piece(s) | 13 Day(s) | 48.5 | 40.5 | ||
378,935 VND | 1 Piece(s) | 13 Day(s) | 48.5 | 40.5 | ||
399,328 VND | 1 Piece(s) | 13 Day(s) | 48.5 | 40.5 | ||
371,125 VND | 1 Piece(s) | 13 Day(s) | 48.5 | 40.5 | ||
296,930 VND | 1 Piece(s) | 13 Day(s) | 48.5 | 40.5 | ||
277,405 VND | 1 Piece(s) | 13 Day(s) | 48.5 | 40.5 | ||
460,994 VND | 1 Piece(s) | 13 Day(s) | 66 | 56 | ||
478,508 VND | 1 Piece(s) | 13 Day(s) | 66 | 56 | ||
502,902 VND | 1 Piece(s) | 13 Day(s) | 66 | 56 | ||
438,163 VND | 1 Piece(s) | 13 Day(s) | 66 | 56 | ||
367,220 VND | 1 Piece(s) | 13 Day(s) | 66 | 56 | ||
345,092 VND | 1 Piece(s) | 13 Day(s) | 66 | 56 |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy