(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Materials]
Technopolymer based on Main Materials High Elasticity Polyamide (PP). Resistant to Solvents, Oils, Preservatives and Other Chemicals.
•Related Keywords: ELESA, Flat Hinges/Leaf Hinges, Hinges
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Length L (mm) | Width W (mm) |
---|---|---|---|---|---|---|---|
6,076,732 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 13 Day(s) | 49.5 | 48 | ||
6,214,342 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 13 Day(s) | 49.5 | 48 | ||
5,701,432 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 13 Day(s) | 49.5 | 48 | ||
4,045,340 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 13 Day(s) | 49.5 | 48 | ||
4,045,340 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 13 Day(s) | 49.5 | 48 | ||
5,864,062 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 13 Day(s) | 49.5 | 48 | ||
4,982,108 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 13 Day(s) | 49.5 | 48 | ||
4,982,108 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 13 Day(s) | 49.5 | 48 | ||
4,822,605 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 13 Day(s) | 49.5 | 48 | ||
4,822,605 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 13 Day(s) | 49.5 | 48 | ||
4,250,272 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 65 | 64 | ||
3,841,413 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 65 | 64 | ||
3,060,413 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 65 | 64 | ||
3,060,413 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 65 | 64 | ||
4,088,727 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 65 | 64 | ||
3,685,212 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 65 | 64 | ||
3,685,212 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 65 | 64 | ||
3,463,930 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 65 | 64 | ||
3,463,930 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 65 | 64 | ||
8,197,178 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 96.5 | 97.5 | ||
6,370,718 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 96.5 | 97.5 | ||
5,163,502 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 96.5 | 97.5 | ||
5,163,502 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 96.5 | 97.5 | ||
7,308,968 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 96.5 | 97.5 | ||
6,692,850 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 96.5 | 97.5 | ||
6,692,850 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 96.5 | 97.5 | ||
5,751,472 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 96.5 | 97.5 | ||
5,751,472 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 96.5 | 97.5 | ||
4,256,528 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 13 Day(s) | 39.5 | 38.5 | ||
2,700,285 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 13 Day(s) | 39.5 | 38.5 | ||
2,700,285 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 13 Day(s) | 39.5 | 38.5 | ||
3,168,883 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 13 Day(s) | 49 | 48 |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy