(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Materials]
Aluminum.
•Assembly
- MSM-I-ANB: Anodized Aluminum, Black.
- MSM-I-MT: Natural Aluminum, Matte Finishing Touches.
•Related Keywords: ELESA, Accessories, Holding / Holding Clamps / Stand
Part Number |
---|
500301 |
500303 |
500305 |
500307 |
500309 |
500311 |
500313 |
500315 |
500317 |
500319 |
500321 |
500323 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | s | d | d1 | Assembly Match | l | L | B | f | Compliant GN Products for d1 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
702,667 VND | 1 Piece(s) | 13 Day(s) | - | 8 | M4 | Anodized Aluminum | 31.5 | 31.5 | 14 | 22 | GN 511-M4-20 | ||
596,367 VND | 1 Piece(s) | 13 Day(s) | - | 8 | M4 | Natural Aluminum | 31.5 | 31.5 | 14 | 22 | GN 511-M4-20 | ||
811,573 VND | 1 Piece(s) | 13 Day(s) | 8 | 10 | M5 | Anodized Aluminum | 38 | 38 | 16 | 27 | GN 511-M5-25 | ||
702,667 VND | 1 Piece(s) | 13 Day(s) | 8 | 10 | M5 | Natural Aluminum | 38 | 38 | 16 | 27 | GN 511-M5-25 | ||
811,573 VND | 1 Piece(s) | 13 Day(s) | 10 | 12 | M5 | Anodized Aluminum | 38 | 38 | 16 | 27 | GN 511-M5-25 | ||
702,667 VND | 1 Piece(s) | 13 Day(s) | 10 | 12 | M5 | Natural Aluminum | 38 | 38 | 16 | 27 | GN 511-M5-25 | ||
913,103 VND | 1 Piece(s) | 13 Day(s) | 12 | 15 | M6 | Anodized Aluminum | 45 | 45 | 20 | 32 | GN 511-M6-25 | ||
784,238 VND | 1 Piece(s) | 13 Day(s) | 12 | 15 | M6 | Natural Aluminum | 45 | 45 | 20 | 32 | GN 511-M6-25 | ||
823,720 VND | 1 Piece(s) | 13 Day(s) | - | 16 | M6 | Anodized Aluminum | 45 | 45 | 20 | 32 | GN 511-M6-25 | ||
692,255 VND | 1 Piece(s) | 13 Day(s) | - | 16 | M6 | Natural Aluminum | 45 | 45 | 20 | 32 | GN 511-M6-25 | ||
1,010,727 VND | 1 Piece(s) | 13 Day(s) | 16 | 20 | M6 | Anodized Aluminum | 50 | 50 | 25 | 36 | GN 511-M6-32 | ||
874,053 VND | 1 Piece(s) | 13 Day(s) | 16 | 20 | M6 | Natural Aluminum | 50 | 50 | 25 | 36 | GN 511-M6-32 |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy