(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Materials]
Aluminum.
• Clamping and Grub Screws
AISI 304 Stainless Steel with hex socket.
•Assembly
Hole Tolerance H9
- MSM-H-A-ANB: Anodized Aluminum, Black.
- MSM-H-A-MT: Natural Aluminum, Matte Finishing Touches.
Galvanized Steel Bolt Tolerance h11:
- MSM-H-W-ANB: Anodized aluminum, Black.
- MSM-H-W-MT: Natural Aluminum, Matte Finishing Touches.
•Related Keywords: ELESA, Accessories, Holding / Holding Clamps / Stand
Part Number |
---|
500251 |
500253 |
500255 |
500257 |
500259 |
500261 |
500263 |
500265 |
500267 |
500269 |
500271 |
500273 |
500275 |
500277 |
500279 |
500281 |
500283 |
500285 |
500287 |
500289 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | s | d | d1 | Assembly Match | d2 | d3 h9 | p | d4 h11 | l | L | B | f | l1 | Compliant GN Products for d1 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
857,132 VND | 1 Piece(s) | 13 Day(s) | - | 8 | M4 | Anodized Aluminum | M4 | - | - | - | - | 26 | 16 | 13 | 5.5 | GN 511-M4-16 | ||
739,115 VND | 1 Piece(s) | 13 Day(s) | - | 8 | M4 | Natural Aluminum | M4 | - | - | - | - | 26 | 16 | 13 | 5.5 | GN 511-M4-16 | ||
1,028,518 VND | 1 Piece(s) | 13 Day(s) | - | 8 | M4 | Anodized Aluminum | M4 | - | - | 8 | 16 | 26 | 16 | 13 | 5.5 | GN 511-M4-16 | ||
910,502 VND | 1 Piece(s) | 13 Day(s) | - | 8 | M4 | Natural Aluminum | M4 | - | - | 8 | 16 | 26 | 16 | 13 | 5.5 | GN 511-M4-16 | ||
966,470 VND | 1 Piece(s) | 13 Day(s) | 8 | 10 | M5 | Anodized Aluminum | M5 | - | - | - | - | 31.5 | 20 | 15.5 | 7 | GN 511-M5-20 | ||
850,623 VND | 1 Piece(s) | 13 Day(s) | 8 | 10 | M5 | Natural Aluminum | M5 | - | - | - | - | 31.5 | 20 | 15.5 | 7 | GN 511-M5-20 | ||
1,146,535 VND | 1 Piece(s) | 13 Day(s) | 8 | 10 | M5 | Anodized Aluminum | M5 | - | - | 10 | 17 | 31.5 | 20 | 15.5 | 7 | GN 511-M5-20 | ||
1,027,217 VND | 1 Piece(s) | 13 Day(s) | 8 | 10 | M5 | Natural Aluminum | M5 | - | - | 10 | 17 | 31.5 | 20 | 15.5 | 7 | GN 511-M5-20 | ||
1,016,803 VND | 1 Piece(s) | 13 Day(s) | 10 | 12 | M5 | Anodized Aluminum | M5 | - | - | - | - | 35.5 | 20 | 16.5 | 8 | GN 511-M5-20 | ||
889,673 VND | 1 Piece(s) | 13 Day(s) | 10 | 12 | M5 | Natural Aluminum | M5 | - | - | - | - | 35.5 | 20 | 16.5 | 8 | GN 511-M5-20 | ||
1,203,810 VND | 1 Piece(s) | 13 Day(s) | 10 | 12 | M5 | Anodized Aluminum | M5 | - | - | 12 | 19 | 35.5 | 20 | 16.5 | 8 | GN 511-M5-20 | ||
1,079,283 VND | 1 Piece(s) | 13 Day(s) | 10 | 12 | M5 | Natural Aluminum | M5 | - | - | 12 | 19 | 35.5 | 20 | 16.5 | 8 | GN 511-M5-20 | ||
1,113,993 VND | 1 Piece(s) | 13 Day(s) | 12 | 15 | M6 | Anodized Aluminum | M6 | - | - | - | - | 43.5 | 25 | 20 | 10 | GN 511-M6-25 | ||
985,997 VND | 1 Piece(s) | 13 Day(s) | 12 | 15 | M6 | Natural Aluminum | M6 | - | - | - | - | 43.5 | 25 | 20 | 10 | GN 511-M6-25 | ||
1,333,538 VND | 1 Piece(s) | 13 Day(s) | 12 | 15 | M6 | Anodized Aluminum | M6 | - | - | 15 | 21 | 43.5 | 25 | 20 | 10 | GN 511-M6-25 | ||
1,202,507 VND | 1 Piece(s) | 13 Day(s) | 12 | 15 | M6 | Natural Aluminum | M6 | - | - | 15 | 21 | 43.5 | 25 | 20 | 10 | GN 511-M6-25 | ||
1,008,123 VND | 1 Piece(s) | 13 Day(s) | - | 16 | M6 | Anodized Aluminum | M6 | - | - | - | - | 45 | 25 | 20 | 11 | GN 511-M6-25 | ||
880,562 VND | 1 Piece(s) | 13 Day(s) | - | 16 | M6 | Natural Aluminum | M6 | - | - | - | - | 45 | 25 | 20 | 11 | GN 511-M6-25 | ||
1,226,803 VND | 1 Piece(s) | 13 Day(s) | - | 16 | M6 | Anodized Aluminum | M6 | - | - | 16 | 24 | 45 | 25 | 20 | 11 | GN 511-M6-25 | ||
1,104,013 VND | 1 Piece(s) | 13 Day(s) | - | 16 | M6 | Natural Aluminum | M6 | - | - | 16 | 24 | 45 | 25 | 20 | 11 | GN 511-M6-25 |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy