(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・SPF. Guide rail brackets with horizontal or vertical clamping systems are particularly suitable when only linear positioning is required.
・Positioning the eye screw vertically or horizontally facilitates assembly in the required situation.
•Related Keywords: ELESA, Accessories, Holding / Holding Clamps / Stand
Please check the type/dimensions/specifications of the part 419652 in the Guide Rail Braket SPF for Linear Position Designation. series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 419652 trong chuỗi Guide Rail Braket SPF for Linear Position Designation..
Part Number |
---|
419653 |
419654 |
419655 |
419656 |
419657 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | d | Assembly Match |
---|---|---|---|---|---|---|
307,929 VND | 1 Piece(s) | 13 Day(s) | 12 | Clamping Nut | ||
377,907 VND | 1 Piece(s) | 13 Day(s) | 14 | Clamping Knob | ||
307,929 VND | 1 Piece(s) | 13 Day(s) | 14 | Clamping Nut | ||
377,907 VND | 1 Piece(s) | 13 Day(s) | 16 | Clamping Knob | ||
307,929 VND | 1 Piece(s) | 13 Day(s) | 16 | Clamping Nut |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy