(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Support Base With Connection Joint BAG2-180 (Part Number)

Support Base With Connection Joint BAG2-180
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,612,963VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Materials]
Technopolymer based on Glass Fiber reinforced Polyamide (PA). Resistant to Solvents, Oils, Preservatives and Other Chemicals.

 
Part Number
419622
419623
419624
419625
419626
419627
419628
419629
419630
419631
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngPost Hole Dia. D
(mm)
d1 ( INCH )
(INCH)
d1 ( mm )
(mm)
Nut Material

1,612,963 VND

1 Piece(s) 13 Day(s) 42.41"1/248.3Zinc Plated

1,685,423 VND

1 Piece(s) 13 Day(s) 42.41"1/248.3Stainless Steel

1,612,963 VND

1 Piece(s) 13 Day(s) 60.31"1/442.4Zinc Plated

1,685,423 VND

1 Piece(s) 13 Day(s) 60.31"1/442.4Stainless Steel

1,612,963 VND

1 Piece(s) 13 Day(s) 60.31"1/248.3Zinc Plated

1,685,423 VND

1 Piece(s) 13 Day(s) 60.31"1/248.3Stainless Steel

1,612,963 VND

1 Piece(s) 13 Day(s) 48.31"1/442.4Zinc Plated

1,685,423 VND

1 Piece(s) 13 Day(s) 48.31"1/442.4Stainless Steel

1,612,963 VND

1 Piece(s) 13 Day(s) 48.31"1/442.4Zinc Plated

1,685,423 VND

1 Piece(s) 13 Day(s) 48.31"1/442.4Stainless Steel

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Separate/Set Item Single Item Type Other Mounting